(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Plug-in Type, S0700 Series, Manifold / Optional Parts (Part Numbers)

5-Port Solenoid Valve, Plug-in Type, S0700 Series, Manifold / Optional Parts

5-port solenoid valve, plug-in type S0700 Series manifold and optional parts.

[Please click here for the catalog]
From P.654 slim compact integrated base
From P.676 stacking base
From P.716 optional parts

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

SS0750-03C3C6SEBN

Part Number
SS0750-03C3C6SEBN
Part NumberMinimum order quantityVolume DiscountDays to ShipType Communication Protocol Output Format Type Number of Inputs/Outputs Connector Number of Stations Port pipe connection port diameter Specifications Applicable valve Specified DIN rail length Option Number of Input Blocks Lead wire length
(m)
Common specifications Manifold wiring specifications
1 Piece(s) 15 Day(s) Base For ManifoldEtherNet/IP compatible-EX260 (for output) serial transmission system compatible16 outputsConnector M123With quick-connect fitting for ø3.2" (cylinder port) / with quick-connect fitting for ø6 (P, R port)--No DIN railN/A-NoneNegative common-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SS0750-03C3C6SEBN in the 5-Port Solenoid Valve, Plug-in Type, S0700 Series, Manifold / Optional Parts series.

Products like this...

Part Number
SS0700-10A-3
SS0700-1A-P002-C0
SS0700-1A-P002-C0-B
SS0750-03C4C6FD1
SS0750-03C4C6PDC-DS
SS0750-03C4C6SDB-D0S
Part NumberMinimum order quantityVolume DiscountDays to ShipType Communication Protocol Output Format Type Number of Inputs/Outputs Connector Number of Stations Port pipe connection port diameter Specifications Applicable valve Specified DIN rail length Option Number of Input Blocks Lead wire length
(m)
Common specifications Manifold wiring specifications
1 Piece(s) 31 Day(s) Blank Plate--Applicable slim compact integrated base------No DIN railN/A-None--
1 Piece(s) 15 Day(s) Manifold block--Manifold block Ass'y tie-rods (2 pcs.) for the station addition and lead Ass'y are included--2No quick-connect fitting--No DIN railN/A-None-Without wiring
1 Piece(s) 15 Day(s) Manifold block--Manifold block Ass'y tie-rods (2 pcs.) for the station addition and lead Ass'y are included--2No quick-connect fitting--No DIN railBack pressure check valve-None-Without wiring
1 Piece(s) 15 Day(s) Base For Manifold--Stacking type base D-sub connector (25P) kit--3With quick-connect fitting for ø4 (cylinder port) / with quick-connect fitting for ø6 (P, R port)Stacking type baseS07□0□No DIN railN/A-1.5--
1 Piece(s) 15 Day(s) Base For Manifold--Stacking type base ribbon cable (20P) kit--3With quick-connect fitting for ø4 (cylinder port) / with quick-connect fitting for ø6 (P, R port)Stacking type baseS07□0□with DIN rail (rail length standard)Built-in silencer-None--
1 Piece(s) 15 Day(s) Base For ManifoldEtherCAT-EX260 (for output) serial transmission system compatible16 outputsConnector M123With quick-connect fitting for ø4 (cylinder port) / with quick-connect fitting for ø6 (P, R port)--No DIN rail (with bracket)Built-in silencer-NonePositive common-

Tech Support