(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ionizer, Bar Type, Controller Remote Type IZT40/41/42 Series (Part Numbers)

Ionizer, Bar Type, Controller Remote Type IZT40/41/42 Series

[Features]
・ Height: 57 mm reduction (60%)
・ Can be installed in a small space
・ Controller and high voltage power supply module can be separated
・ Connect up to 4 bars with 1 controller
・ Selectable air supply port: Right side / left side / both sides
・ Selectable bar/cable length
・ Adopted low maintenance structure emitter cartridge
・ Easy connection/disconnection by connector connection
・ Double action lock: Emitter cartridge fall prevention function
・ Fall prevention cover: More reliable fall prevention of the emitter cartridge is possible

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

IZT40-52D16HR-3FU-X10

Part Number
IZT40-52D16HR-3FU-X10
Part NumberMinimum order quantityVolume DiscountDays to ShipType Indicators Additional Function Ion Balance Adjusting Function Power Supply Options I/O specifications Model Bar length
(mm)
Emitter cartridge type Emitter material Single-action fittings Custom-made specifications Power cable length DIN rail mounting bracket High voltage cable length Plug position Types of Related components
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal OutputAutomaticDC24VBracket 2 includedNoneStandard type520High-speed ionizing cartridgeTungstenø6 straightStandard bar length compatible product3 mFor controller / for high voltage power supply module1 mHigh voltage cable opposite side-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part IZT40-52D16HR-3FU-X10 in the Ionizer, Bar Type, Controller Remote Type IZT40/41/42 Series series.

Products like this...

Part Number
IZT40-100D3AHR-3BU-X10
IZT40-106D1AH-3-X10
IZT40-112D16H-3
IZT40-52D26HQ-5F-X10
IZT40-52D36H-3B-X10
IZT40-52D36H-3F-X10
Part NumberMinimum order quantityVolume DiscountDays to ShipType Indicators Additional Function Ion Balance Adjusting Function Power Supply Options I/O specifications Model Bar length
(mm)
Emitter cartridge type Emitter material Single-action fittings Custom-made specifications Power cable length DIN rail mounting bracket High voltage cable length Plug position Types of Related components
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal OutputAutomaticDC24VBracket 1 includedNoneStandard type1,000High-speed ionizing cartridgeTungstenø10 straightStandard bar length compatible product3 mFor controller / for high voltage power supply module3 mHigh voltage cable opposite side-
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal OutputAutomaticDC24VNo bracketNoneStandard type1,060High-speed ionizing cartridgeTungstenø10 straightStandard bar length compatible product3 mNone1 mNo plug included-
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal OutputAutomaticDC24VNo bracketNoneStandard type1,120High-speed ionizing cartridgeTungstenø6 straightNone3 mNone1 mNo plug included-
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal OutputAutomaticDC24VBracket 2 includedNoneStandard type520High-speed ionizing cartridgeTungstenø6 straightStandard bar length compatible product5 mNone2 mHigh voltage cable side-
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal OutputAutomaticDC24VBracket 1 includedNoneStandard type520High-speed ionizing cartridgeTungstenø6 straightStandard bar length compatible product3 mNone3 mNo plug included-
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal OutputAutomaticDC24VBracket 2 includedNoneStandard type520High-speed ionizing cartridgeTungstenø6 straightStandard bar length compatible product3 mNone3 mNo plug included-

Tech Support