(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Base Mounted, Plug-in / Plug Lead, Single Unit VQ5000 Series (Part Numbers)

5-Port Solenoid Valve, Base Mounted, Plug-in / Plug Lead, Single Unit VQ5000 Series

[Features]
・ Small size & large capacity
・ Installation volume 42% down, installation area 26% down
・ VQ5000: Cylinder drive up to ø180 is possible
・ Power consumption saving: 0.4 W (Low-watt type)
・ Long lifespan: 100 million times

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VQ5101-5B1-Q

Drawing

Plug-in type

Conduit terminal

5-port solenoid valve, base mounted, plug-in / plug lead, stand-alone unit, VQ5000 series, plug-in type conduit terminal, drawing

Plug lead type

Grommet

5-port solenoid valve, base mounted, plug-in / plug lead, stand-alone unit, VQ5000 series, plug lead type grommet, drawing

Product Specifications

Product Specifications

Valve
Specifications
Valve structureMetal sealRubber seal
Operating fluidAir, inert gases
Maximum Operating PressureStandard (DC and AC)1.0 MPa
Low-watt type (DC)
Minimum operating pressureSingle0.10 MPa0.20 MPa
Double0.10 MPa0.15 MPa
3 position0.15 MPa0.20 MPa
Guaranteed pressure resistance1.5 MPa
Ambient and operating fluid temperatures-10 to 50°C^*1)
LubricationNot required
Manual operationPush type / lock type (Tool type required)
Impact/vibration resistance150/30 m/s^2 *2)
Protective structureDust-proof (IP65 compatible)^*3)
Electricity
Specifications
Coil rated voltage12 V DC,24 V,100 V AC,110 V,200 V,220 V (50/60 Hz)
Allowable voltage fluctuation±10% of rated voltage
Coil insulation typeType B or equivalent
Power consumption: WDCStandard0.95
Low-watt type0.4
Apparent power VAAC100 V1.19
110 V1.32
200 V1.90
220 V2.08

*1: Use dry air to prevent condensation when operating at low temperatures.
*2) Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
      Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
*3) Only T, L, S, C are supported.

Part Number
VQ5101-5B1-Q
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Functions Port pipe connection port diameter (subplate) Type of manual operation Related component type Protective Enclosure
1 Piece(s) 15 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Lubrication FreeSelf-Recovery (Spring Return)-Sub-Base Plumbing-Solenoid ValvesPilot Type Spool0.2 to 1Soft Seal4.4Internal-YesCE compliant productPlug-in sub-plateSide portedStandard (0.95 W)-Locking type (tool required type)-Dust-proof

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VQ5101-5B1-Q in the 5-Port Solenoid Valve, Base Mounted, Plug-in / Plug Lead, Single Unit VQ5000 Series series.

Products like this...

Part Number
VQ5000-S-04
VQ5100-11-04
VQ5100-1B1
VQ5101-5BW1
VQ5101-5BW1-04
VQ5101-5BW1-04-Q
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Functions Port pipe connection port diameter (subplate) Type of manual operation Related component type Protective Enclosure
1 Piece(s) 31 Day(s) ------------Related Components-----Plug lead-Non-compliant-Side ported-Rc1/2-Sub-plateDust-proof
1 Piece(s) 15 Day(s) 5-Port ValveSingle Use2-Position ExhaustAC100V[Single] SingleDirect[Rc (R)] RcLubrication FreeSelf-Recovery (Spring Return)1/2Sub-Base Plumbing250 or LessSolenoid ValvesPilot Type Spool0.1 to 1.0Standard2.9Internal-YesNon-compliantPlug-in sub-plateSide portedStandard (0.95 W)-Non-locking push type (tool required)-Dust-proof
1 Piece(s) 15 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position ExhaustAC100V[Single] SingleManifold Base-Lubrication FreeSelf-Recovery (Spring Return)-Sub-Base Plumbing-Solenoid ValvesPilot Type Spool0.1 to 1.0Standard2.9Internal-YesNon-compliantPlug-in sub-plateSide portedStandard (0.95 W)-Locking type (tool required type)-Dust-proof
1 Piece(s) 15 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Lubrication FreeSelf-Recovery (Spring Return)-Sub-Base Plumbing-Solenoid ValvesPilot Type Spool0.2 to 1Soft Seal4.4Internal-YesNon-compliantPlug-in sub-plateSide portedStandard (0.95 W)-Locking type (tool required type)-Dust-tight and water jet protection type (IP65 compliant.)
1 Piece(s) 15 Day(s) 5-Port ValveSingle Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcLubrication FreeSelf-Recovery (Spring Return)1/2Sub-Base Plumbing250 or LessSolenoid ValvesPilot Type Spool0.2 to 1Soft Seal4.4Internal-YesNon-compliantPlug-in sub-plateSide portedStandard (0.95 W)-Locking type (tool required type)-Dust-tight and water jet protection type (IP65 compliant.)
1 Piece(s) 15 Day(s) 5-Port ValveSingle Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcLubrication FreeSelf-Recovery (Spring Return)1/2Sub-Base Plumbing250 or LessSolenoid ValvesPilot Type Spool0.2 to 1Soft Seal4.4Internal-YesCE compliant productPlug-in sub-plateSide portedStandard (0.95 W)-Locking type (tool required type)-Dust-tight and water jet protection type (IP65 compliant.)

Tech Support