(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series (Part Numbers)

5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series

[Features]
・ Compact size & large capacity
VQ5000: Cylinder drive up to ø180 is possible.
· Compatible with numerous protocols.
・ Power consumption saving: 0.4 W 。 (Low-watt type)
・ Long lifespan: 100 million uses.
・ Protective structure IP67 compliant.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VQC5101-51-04

Part Number
VQC5101-51-04
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Functions Type of manual operation
1 Piece(s) 15 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/20.2 to 1Soft Seal4.4InternalYesSide portedStandard (0.95 W)Non-locking push type (tool required)

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Applicable Cylinder Dia.(Ø) 250 or Less Type Solenoid Valves Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part VQC5101-51-04 in the 5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series series.

Products like this...

Part Number
VQC5100-51-04N
VQC5100-51-04T
VQC5100-5B1
VQC5101-51-04F
VQC5101-51-04N
VQC5101-5B1
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Functions Type of manual operation
1 Piece(s) 15 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTSelf-Recovery (Spring Return)1/20.1 to 1.0Standard2.9InternalYesSide portedStandard (0.95 W)Non-locking push type (tool required)
1 Piece(s) 15 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTFSelf-Recovery (Spring Return)1/20.1 to 1.0Standard2.9InternalYesSide portedStandard (0.95 W)Non-locking push type (tool required)
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Spring Return)-0.1 to 1.0Standard2.9InternalYesSide portedStandard (0.95 W)Locking type (tool required type)
1 Piece(s) 15 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectGSelf-Recovery (Spring Return)1/20.2 to 1Soft Seal4.4InternalYesSide portedStandard (0.95 W)Non-locking push type (tool required)
1 Piece(s) 15 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTSelf-Recovery (Spring Return)1/20.2 to 1Soft Seal4.4InternalYesSide portedStandard (0.95 W)Non-locking push type (tool required)
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Spring Return)-0.2 to 1Soft Seal4.4InternalYesSide portedStandard (0.95 W)Locking type (tool required type)

Tech Support