(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Base Mounted Type, VZ5000 Series, Manifold

5-Port Solenoid Valve, Base Mounted Type, VZ5000 Series, Manifold

5-port solenoid valve, base mounted type, VZ5000 Series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
10-ARP30K-N02BG
10-ARP40-04BG
20-ARP20-01BE4
20-ARP20-01BG-3
20-ARP20-02BG-3R
20-ARP20-02BG-R
20-ARP30-02
20-ARP30-02B-R
20-ARP30-02BG-3Y
20-ARP40K-04BG
20-VBA20A-03N
20-VBA20A-03S
21-ARP30-02B-3Y
21-ARP30-02BG-R
21-ARP30-02H
21-ARP40-04
ARM11A1-S03-3
ARM11A2-P03
SS5Y3-45FD-19B-M
SS5Y3-45FD-20B-C4-12V
SS5Y3-45FU-03D-C6
SS5Y3-45FU-03U-C4
SS5Y3-45FU-05B-C4
SS5Y3-45FU-06B-C6
SS5Y3-45FU-06U-M
SS5Y9-43-15B-C10
SS5Y9-43-17B-C12
SS5Y9-43-18B-03
VBA10A-N02G
VV5FR2-01CD1-061-02-M5
VV5FR2-01CD1-061-02F
VV5FR2-01CD1-067-02
VV5FR2-01CD1-081-01-E5
VV5FR2-01CD1-081-02-AP5
VV5FR2-01CD1-082-01
VV5FR2-01FD1-061-02
VV5FR2-01FD1-061-M
VV5FR2-01FD1-071-01
VV5FR2-01FD1-071-02
VV5FR2-01FD1-071-M
VV5FR2-01FD1-081-01
VV5FR2-01FD1-081-02-AP5
VV5FR2-01FD1-081-M
VV5FR2-01FD1-082-01
VV5FR2-01FU1-041-01
VV5FR2-01FU1-041-M
VV5FR2-01FU1-043-01
VV5FR2-01FU1-051-02
VV5FS2-01FD1-051-01-MP5
VV5FS2-01FD1-065-01
VV5FS2-01FD1-065-02
VV5FS2-01FD1-068-01
VV5FS2-01FD1-071-01-AP5
VV5FS2-01T-097-01
VV5FS2-01T-101-02-AP5
VV5FS2-01T-101-02-F
VV5FS2-01T-108-01
VV5Z5-40-022-01
VV5Z5-40-042-01
VV5Z5-40-042-01N
Part NumberMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard CE compliant
1 Piece(s) 15 Day(s) 40 type17Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 40 type20Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 41 type14Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 41 type18Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 41 type20Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 42 type8ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type9ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type10ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type10ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type11ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 20 Day(s) 42 type17ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type18ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type11ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type12ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type13ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type14ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 31 Day(s) 42 type19ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 31 Day(s) 42 type20ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 40 type3Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 41 type4Rc1/8NPTNot compatible
1 Piece(s) 15 Day(s) 41 type8Rc1/8NPTNot compatible
1 Piece(s) 15 Day(s) 41 type9Rc1/8NPTNot compatible
1 Piece(s) 15 Day(s) 41 type14Rc1/8NPTNot compatible
1 Piece(s) 15 Day(s) 41 type15Rc1/8NPTNot compatible
1 Piece(s) 15 Day(s) 42 type6ø6 single-action pipe fittingNPTNot compatible
1 Piece(s) 15 Day(s) 40 type8Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 40 type11Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 42 type5ø8 single-action pipe fittingNPTNot compatible
1 Piece(s) 15 Day(s) 42 type18ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 40 type2Rc1/8NPTNot compatible
1 Piece(s) 15 Day(s) 40 type6Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 40 type9Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 41 type2Rc1/8NPTNot compatible
1 Piece(s) 15 Day(s) 41 type3Rc1/8NPTNot compatible
1 Piece(s) 15 Day(s) 42 type7ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 40 type18Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 40 type19Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 41 type17Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 41 type19Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 42 type8ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type9ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type12ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type14ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type15ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type15ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type16ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type16ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type20ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 41 type6Rc1/8NPTNot compatible
1 Piece(s) 15 Day(s) 41 type11Rc1/8NPTNot compatible
1 Piece(s) 15 Day(s) 42 type3ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type5ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 42 type6ø6 single-action pipe fittingRcNot compatible
1 Piece(s) 15 Day(s) 40 type13Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 41 type5Rc1/8NPTNot compatible
1 Piece(s) 15 Day(s) 41 type12Rc1/8NPTNot compatible
1 Piece(s) 15 Day(s) 42 type4ø8 single-action pipe fittingRcNot compatible
1 Piece(s) 20 Day(s) 40 type2Rc1/8RcNot compatible
1 Piece(s) 20 Day(s) 40 type4Rc1/8RcNot compatible
1 Piece(s) 15 Day(s) 40 type4Rc1/8NPTNot compatible

Loading...

Basic Information

Type Base For Manifold

Tech Support