(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Base Mounted, VQZ1000/2000/3000 Connector Kit (Part Numbers)

5-Port Solenoid Valve, Base Mounted, VQZ1000/2000/3000 Connector Kit

Manifold and connector kit for base mounted type plug lead unit VQZ series.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

VV5QZ25-08C8C-Q

Part Number
VV5QZ25-08C8C-Q
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Number of Stations Port pipe connection port diameter Specifications Thread standard Applicable valve Option CE compliant
1 Piece(s) 15 Day(s) Direct mounting8quick-connect fitting for ø8NoneRcVQZ2000N/ACE-compliant product

Loading...

  1. 1

Basic Information

Type Base For Manifold Piping model Base mounted type

Please check the type/dimensions/specifications of the part VV5QZ25-08C8C-Q in the 5-Port Solenoid Valve, Base Mounted, VQZ1000/2000/3000 Connector Kit series.

Products like this...

Part Number
VV5QZ15-02C4C-D
VV5QZ15-02C4C-D-Q
VV5QZ15-02C4C-D0
VV5QZ25-08C8C-R
VV5QZ25-08C8FC-Q
VV5QZ25-08CMC
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Number of Stations Port pipe connection port diameter Specifications Thread standard Applicable valve Option CE compliant
1 Piece(s) 15 Day(s) DIN rail mounting type (with standard DIN rail length)2Quick-connect fitting for ø4NoneRcVQZ1000N/ANot compatible
1 Piece(s) 15 Day(s) DIN rail mounting type (with standard DIN rail length)2Quick-connect fitting for ø4NoneRcVQZ1000N/ACE-compliant product
1 Piece(s) 20 Day(s) DIN rail mounting type (No DIN rail)2Quick-connect fitting for ø4NoneRcVQZ1000N/ANot compatible
1 Piece(s) 15 Day(s) Direct mounting8quick-connect fitting for ø8External Pilot SpecificationsRcVQZ2000N/ANot compatible
1 Piece(s) 15 Day(s) Direct mounting8quick-connect fitting for ø8NoneGVQZ2000N/ACE-compliant product
1 Piece(s) 15 Day(s) Direct mounting8Metric size mixedNoneRcVQZ2000N/ANot compatible

Tech Support