(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
5-port solenoid valve, base mounted type, plug-in unit, VQ5000 Series, manifold, S kit (serial transmission kit), EX123/124 compatible.
[Features]
・ The serial transmission system reduces connection work, while saving wiring and space
・ Double wiring (connected to SOL.A and SOL.B) is adopted for the internal wiring of each station, regardless of valve and option types
・ Mixed single and double wiring is available as a semi-standard specification
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Communication Protocol | Number of Inputs/Outputs | Number of Stations | Port pipe connection port diameter | Thread standard | Protective structure | Option | CE compliant | Manifold wiring specifications | Unit mounting position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | No SI unit | - | 2 | Bottom piping 1/2 | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | DeviceNet Compatible | 16 outputs | 2 | Bottom piping 1/2 | Rc | IP65 compliant | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 2 | Bottom piping 1/2 | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 2 | Bottom piping 1/2 | Rc | None | Direct exhaust with silencer box: D side exhaust | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | No SI unit | - | 2 | Mixed | Rc | IP65 compliant | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 2 | Mixed | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 2 | Mixed | Rc | IP65 compliant | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 3 | Mixed | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 3 | Mixed | Rc | None | Direct exhaust with silencer box: U side exhaust | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 3 | Mixed | Rc | IP65 compliant | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 3 | Mixed | Rc | None | N/A | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 4 | Mixed | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 4 | Mixed | Rc | None | N/A | Not compatible | Special wiring specifications (except double wiring specification, 10 stations or more) | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 4 | Mixed | Rc | None | Direct exhaust with silencer box: U side exhaust | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 4 | Mixed | Rc | None | N/A | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 4 | Mixed | Rc | None | Direct exhaust with silencer box: D side exhaust | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 5 | Bottom piping 1/2 | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 5 | Bottom piping 1/2 | Rc | None | N/A | Not compatible | Special wiring specifications (except double wiring specification, 10 stations or more) | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 5 | Bottom piping 1/2 | Rc | None | N/A | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 5 | Mixed | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 5 | Mixed | Rc | None | N/A | Not compatible | Special wiring specifications (except double wiring specification, 10 stations or more) | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 5 | Mixed | Rc | None | Direct exhaust with silencer box: U side exhaust | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 5 | Mixed | Rc | IP65 compliant | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 5 | Mixed | Rc | None | N/A | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 5 | Mixed | Rc | None | Direct exhaust with silencer box: D side exhaust | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 6 | Bottom piping 1/2 | Rc | None | N/A | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 6 | Mixed | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 6 | Mixed | Rc | None | N/A | Not compatible | Special wiring specifications (except double wiring specification, 10 stations or more) | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 6 | Mixed | Rc | None | Direct exhaust with silencer box: U side exhaust | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 6 | Mixed | Rc | None | N/A | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 6 | Mixed | Rc | IP65 compliant | For exhaust cleaner Rc1 1/2: D side exhaust | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 6 | Mixed | Rc | None | Direct exhaust with silencer box: D side exhaust | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | DeviceNet Compatible | 16 outputs | 7 | Bottom piping 1/2 | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | DeviceNet Compatible | 16 outputs | 7 | Bottom piping 1/2 | Rc | IP65 compliant | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 7 | Bottom piping 1/2 | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 7 | Mixed | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 7 | Mixed | Rc | None | N/A | Not compatible | Special wiring specifications (except double wiring specification, 10 stations or more) | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 7 | Mixed | Rc | None | Direct exhaust with silencer box: U side exhaust | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 7 | Mixed | Rc | None | Direct exhaust with silencer box: D side exhaust | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | No SI unit | - | 8 | Bottom piping 1/2 | Rc | IP65 compliant | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 8 | Bottom piping 1/2 | Rc | None | N/A | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | No SI unit | - | 8 | Mixed | Rc | None | N/A | Not compatible | Special wiring specifications (except double wiring specification, 10 stations or more) | D side mounting | ||
1 Piece(s) | 15 Day(s) | DeviceNet Compatible | 16 outputs | 8 | Mixed | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 8 | Mixed | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 8 | Mixed | Rc | None | N/A | Not compatible | Special wiring specifications (except double wiring specification, 10 stations or more) | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 8 | Mixed | Rc | None | Direct exhaust with silencer box: D side exhaust | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 9 | Bottom piping 1/2 | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 9 | Bottom piping 1/2 | Rc | None | N/A | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | DeviceNet Compatible | 16 outputs | 9 | Mixed | Rc | None | N/A | Not compatible | Special wiring specifications (except double wiring specification, 10 stations or more) | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 9 | Mixed | Rc | None | N/A | Not compatible | Special wiring specifications (except double wiring specification, 10 stations or more) | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 9 | Mixed | Rc | None | Direct exhaust with silencer box: U side exhaust | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 2 | 3/8 | NPT | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | No SI unit | - | 2 | 3/8 | NPT | IP65 compliant | For exhaust cleaner Rc1: D side exhaust | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | No SI unit | - | 2 | 3/8 | NPT | IP65 compliant | N/A | Not compatible | None | U side mounting | ||
1 Piece(s) | 15 Day(s) | No SI unit | - | 2 | 3/8 | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | No SI unit | - | 2 | 3/8 | Rc | IP65 compliant | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | DeviceNet Compatible | 16 outputs | 2 | 3/8 | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 2 | 3/8 | Rc | None | N/A | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 2 | 3/8 | Rc | None | For exhaust cleaner Rc1: U side exhaust | Not compatible | None | D side mounting | ||
1 Piece(s) | 15 Day(s) | CC-Link Compatible | 16 outputs | 2 | 3/8 | Rc | None | Direct exhaust with silencer box: U side exhaust | Not compatible | None | D side mounting |
Loading...
Type | Base For Manifold | Type | Plug-in unit | Applicable valve | VQ5000 |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy