(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, VQ5000 Manifold L Kit (Lead Kit) (Part Numbers)

5-Port Solenoid Valve, VQ5000 Manifold L Kit (Lead Kit)

5-port solenoid valve, base mounted type, plug-in unit, VQ5000 Series, manifold, L kit (lead kit).
[Features]
・ Direct electrical entry type available with 2 or more stations
・ There are D side direction and U side direction for electrical entry-direction, so it is possible to select according to the mounting direction.
・ Maximum stations are 12

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

VV5Q51-07BLD2

Part Number
VV5Q51-07BLD2
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Stations Port pipe connection port diameter Thread standard Protective structure Option Lead wire length
(m)
CE compliant Electrical entry direction
1 Piece(s) 15 Day(s) 7Bottom piping 1/2RcNoneN/A3Not compatibleD side entry

Loading...

  1. 1

Basic Information

Type Base For Manifold Type Plug-in unit Applicable valve VQ5000

Please check the type/dimensions/specifications of the part VV5Q51-07BLD2 in the 5-Port Solenoid Valve, VQ5000 Manifold L Kit (Lead Kit) series.

Products like this...

Part Number
VV5Q51-0104LD0
VV5Q51-0104LD1
VV5Q51-0104LD1-Q
VV5Q51-07BLU1
VV5Q51-0803LD0-CD1
VV5Q51-0803LD0-CU2
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Stations Port pipe connection port diameter Thread standard Protective structure Option Lead wire length
(m)
CE compliant Electrical entry direction
1 Piece(s) 15 Day(s) 11/2RcNoneN/A0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 11/2RcNoneN/A1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 11/2RcNoneN/A1.5CE-compliant productD side entry
1 Piece(s) 15 Day(s) 7Bottom piping 1/2RcNoneN/A1.5Not compatibleU side entry
1 Piece(s) 15 Day(s) 83/8RcNoneFor exhaust cleaner Rc1: D side exhaust0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 83/8RcNoneFor exhaust cleaner Rc1 1/2: U side exhaust0.6Not compatibleD side entry

Tech Support