(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, VQ5000, Manifold, T Kit (Terminal Block Enclosure Kit) (Part Numbers)

5-Port Solenoid Valve, VQ5000, Manifold, T Kit (Terminal Block Enclosure Kit)

5-port solenoid valve, base mounted type, plug-in unit, VQ5000 Series manifold, T kit (terminal block enclosure kit).
[Features]
・ A type with a small terminal block inside the box
・ Since the electrical entry G3/4 is provided, it is possible to connect conduit metal fittings
・ Maximum number of stations 11 (Semi-standard 12 stations)
・ 1 station is used once for terminal block enclosure mounting

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

VV5Q51-02BTU-W

Part Number
VV5Q51-02BTU-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Stations Port pipe connection port diameter Thread standard Protective structure Option CE compliant Manifold wiring specifications Connector box mounting position
1 Piece(s) 15 Day(s) 2Bottom piping 1/2RcIP65 compliantN/ANot compatibleNoneU side mounting

Loading...

  1. 1

Basic Information

Type Base For Manifold Type Plug-in unit Applicable valve VQ5000

Please check the type/dimensions/specifications of the part VV5Q51-02BTU-W in the 5-Port Solenoid Valve, VQ5000, Manifold, T Kit (Terminal Block Enclosure Kit) series.

Products like this...

Part Number
VV5Q51-0203NTD-CU1-Q
VV5Q51-0203NTD-Q
VV5Q51-0203TD
VV5Q51-02CMTD-W
VV5Q51-02CMTU-W
VV5Q51-0303FTD
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Stations Port pipe connection port diameter Thread standard Protective structure Option CE compliant Manifold wiring specifications Connector box mounting position
1 Piece(s) 15 Day(s) 23/8NPTNoneFor exhaust cleaner Rc1: U side exhaustCE-compliant productNoneD side mounting
1 Piece(s) 15 Day(s) 23/8NPTNoneN/ACE-compliant productNoneD side mounting
1 Piece(s) 15 Day(s) 23/8RcNoneN/ANot compatibleNoneD side mounting
1 Piece(s) 15 Day(s) 2MixedRcIP65 compliantN/ANot compatibleNoneD side mounting
1 Piece(s) 15 Day(s) 2MixedRcIP65 compliantN/ANot compatibleNoneU side mounting
1 Piece(s) 15 Day(s) 33/8GNoneN/ANot compatibleNoneD side mounting

Tech Support