(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, VQ4000, Manifold, L Kit (Lead Kit)

5-Port Solenoid Valve, VQ4000, Manifold, L Kit (Lead Kit)

5-port solenoid valve, base mounted type, plug-in unit, VQ4000 Series manifold, L kit (lead kit).
[Features]
・ Direct electrical entry type available with 1 or more stations
・ There are D side direction and U side direction for electrical entry-direction, so it is possible to select according to the mounting direction.
・ Maximum number of stations 16

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
VV5Q41-01BLU0
VV5Q41-01BLU0-Q
VV5Q41-01C6LD1-SD
VV5Q41-01C6LD2
VV5Q41-01C6LU0
VV5Q41-01C6LU1
VV5Q41-01C6LU1-SD
VV5Q41-01C6LU1-W
VV5Q41-01C6LU2
VV5Q41-01C8LD0
VV5Q41-01C8LD0-SUW
VV5Q41-01C8LD0-W
VV5Q41-01C8LD1
VV5Q41-01C8LD1-SD
VV5Q41-01C8LD1-SUW
VV5Q41-01C8LD2
VV5Q41-01C8LU0
VV5Q41-01C8LU1
VV5Q41-01C8LU1-SD
VV5Q41-01C8LU1-W
VV5Q41-01C8LU2
VV5Q41-01C8LU2-SD
VV5Q41-01C10LD0
VV5Q41-01C10LD0-SD-Q
VV5Q41-01C10LD0-W
VV5Q41-01C10LD1-Q
VV5Q41-01C10LD1-SD
VV5Q41-01C10LD2-CU
VV5Q41-01C10LD2-W
VV5Q41-01C10LU1-SD
VV5Q41-01C10LU2
VV5Q41-01C10LU2-SDW
VV5Q41-01C10LU2-W
VV5Q41-01C10TLD0-SUW
VV5Q41-01C12LD0
VV5Q41-01C12LD1
VV5Q41-01C12LD1-SD
VV5Q41-01C12LD1-SU
VV5Q41-01C12LD1-SU-Q
VV5Q41-01C12LD2
VV5Q41-01C12LU1
VV5Q41-01C12LU2-SB
VV5Q41-02BLD0
VV5Q41-02BLD0-W
VV5Q41-02BLD1
VV5Q41-02BLD1-SU
VV5Q41-02BLD1-SUW
VV5Q41-02BLD2
VV5Q41-02BLD2-SDW
VV5Q41-02BLU0
VV5Q41-02BLU0-W
VV5Q41-02BLU1
VV5Q41-02BLU1-Q
VV5Q41-02BLU2
VV5Q41-02BLU2-Q
VV5Q41-02BTLD0
VV5Q41-02C6LD0
VV5Q41-02C6LD0-CU
VV5Q41-02C6LD0-SU
VV5Q41-02C6LD1
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Stations Port pipe connection port diameter Thread standard Protective structure Option Lead wire length
(m)
CE compliant Electrical entry direction
1 Piece(s) 15 Day(s) 1Bottom ported 1/4RcNoneN/A0.6Not compatibleU side entry
1 Piece(s) 15 Day(s) 1Bottom ported 1/4RcNoneN/A0.6CE-compliant productU side entry
1 Piece(s) 15 Day(s) 1ø6 single-action pipe fittingRcNoneDirect exhaust with silencer box: D side exhaust1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø6 single-action pipe fittingRcNoneN/A3Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø6 single-action pipe fittingRcNoneN/A0.6Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø6 single-action pipe fittingRcNoneN/A1.5Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø6 single-action pipe fittingRcNoneDirect exhaust with silencer box: D side exhaust1.5Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø6 single-action pipe fittingRcIP65 compliantN/A1.5Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø6 single-action pipe fittingRcNoneN/A3Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø8 single-action pipe fittingRcNoneN/A0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø8 single-action pipe fittingRcIP65 compliantDirect exhaust with silencer box: U side exhaust0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø8 single-action pipe fittingRcIP65 compliantN/A0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø8 single-action pipe fittingRcNoneN/A1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø8 single-action pipe fittingRcNoneDirect exhaust with silencer box: D side exhaust1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø8 single-action pipe fittingRcIP65 compliantDirect exhaust with silencer box: U side exhaust1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø8 single-action pipe fittingRcNoneN/A3Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø8 single-action pipe fittingRcNoneN/A0.6Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø8 single-action pipe fittingRcNoneN/A1.5Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø8 single-action pipe fittingRcNoneDirect exhaust with silencer box: D side exhaust1.5Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø8 single-action pipe fittingRcIP65 compliantN/A1.5Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø8 single-action pipe fittingRcNoneN/A3Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø8 single-action pipe fittingRcNoneDirect exhaust with silencer box: D side exhaust3Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø10 single-action pipe fittingRcNoneN/A0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø10 single-action pipe fittingRcNoneDirect exhaust with silencer box: D side exhaust0.6CE-compliant productD side entry
1 Piece(s) 15 Day(s) 1ø10 single-action pipe fittingRcIP65 compliantN/A0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø10 single-action pipe fittingRcNoneN/A1.5CE-compliant productD side entry
1 Piece(s) 15 Day(s) 1ø10 single-action pipe fittingRcNoneDirect exhaust with silencer box: D side exhaust1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø10 single-action pipe fittingRcNoneExhaust cleaner: For U side mounting3Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø10 single-action pipe fittingRcIP65 compliantN/A3Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø10 single-action pipe fittingRcNoneDirect exhaust with silencer box: D side exhaust1.5Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø10 single-action pipe fittingRcNoneN/A3Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø10 single-action pipe fittingRcIP65 compliantDirect exhaust with silencer box: D side exhaust3Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø10 single-action pipe fittingRcIP65 compliantN/A3Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø10 single-action pipe fittingNPTFIP65 compliantDirect exhaust with silencer box: U side exhaust0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø12 single-action pipe fittingRcNoneN/A0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø12 single-action pipe fittingRcNoneN/A1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø12 single-action pipe fittingRcNoneDirect exhaust with silencer box: D side exhaust1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø12 single-action pipe fittingRcNoneDirect exhaust with silencer box: U side exhaust1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø12 single-action pipe fittingRcNoneDirect exhaust with silencer box: U side exhaust1.5CE-compliant productD side entry
1 Piece(s) 15 Day(s) 1ø12 single-action pipe fittingRcNoneN/A3Not compatibleD side entry
1 Piece(s) 15 Day(s) 1ø12 single-action pipe fittingRcNoneN/A1.5Not compatibleU side entry
1 Piece(s) 15 Day(s) 1ø12 single-action pipe fittingRcNoneDirect exhaust with silencer box: both sides exhaust3Not compatibleU side entry
1 Piece(s) 15 Day(s) 2Bottom ported 1/4RcNoneN/A0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 2Bottom ported 1/4RcIP65 compliantN/A0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 2Bottom ported 1/4RcNoneN/A1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 2Bottom ported 1/4RcNoneDirect exhaust with silencer box: U side exhaust1.5Not compatibleD side entry
1 Piece(s) 15 Day(s) 2Bottom ported 1/4RcIP65 compliantDirect exhaust with silencer box: U side exhaust1.5Not compatibleD side entry
1 Piece(s) 20 Day(s) 2Bottom ported 1/4RcNoneN/A3Not compatibleD side entry
1 Piece(s) 15 Day(s) 2Bottom ported 1/4RcIP65 compliantDirect exhaust with silencer box: D side exhaust3Not compatibleD side entry
1 Piece(s) 15 Day(s) 2Bottom ported 1/4RcNoneN/A0.6Not compatibleU side entry
1 Piece(s) 15 Day(s) 2Bottom ported 1/4RcIP65 compliantN/A0.6Not compatibleU side entry
1 Piece(s) 15 Day(s) 2Bottom ported 1/4RcNoneN/A1.5Not compatibleU side entry
1 Piece(s) 15 Day(s) 2Bottom ported 1/4RcNoneN/A1.5CE-compliant productU side entry
1 Piece(s) 15 Day(s) 2Bottom ported 1/4RcNoneN/A3Not compatibleU side entry
1 Piece(s) 15 Day(s) 2Bottom ported 1/4RcNoneN/A3CE-compliant productU side entry
1 Piece(s) 15 Day(s) 2Bottom ported 1/4NPTFNoneN/A0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 2ø6 single-action pipe fittingRcNoneN/A0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 2ø6 single-action pipe fittingRcNoneExhaust cleaner: For U side mounting0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 2ø6 single-action pipe fittingRcNoneDirect exhaust with silencer box: U side exhaust0.6Not compatibleD side entry
1 Piece(s) 15 Day(s) 2ø6 single-action pipe fittingRcNoneN/A1.5Not compatibleD side entry

Loading...

Basic Information

Type Base For Manifold Type Plug-in unit Applicable valve VQ4000

Tech Support