(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, VQ2000 Manifold M Kit (Multi-Connector Kit) (Part Numbers)

5-Port Solenoid Valve, VQ2000 Manifold M Kit (Multi-Connector Kit)

5-port solenoid valve, base mounted type, plug-in unit, VQ2000 Series manifold, M kit (multi-connector kit).
[Features]
・ Simplification and labor saving for wiring work can be achieved by using a multi-connector for the electrical connection
・ Manifold and connectors, both compliant with the IP65 rating (dust-tight, water jet protection) provide a high-degree of protection for the electrical parts (When option W is selected)
・ Maximum number of stations 24

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

VV5Q21-12C6M2-W

Part Number
VV5Q21-12C6M2-W
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Number of Stations Port pipe connection port diameter Specifications Option Lead wire length
(m)
CE compliant Manifold wiring specifications
1 Piece(s) 15 Day(s) Direct mounting12With quick-connect fitting for ø6NoneN/A3Not compatibleNone

Loading...

  1. 1

Basic Information

Type Base For Manifold Protective structure Dust-tight and water jet protection type (IP65 compliant)

Please check the type/dimensions/specifications of the part VV5Q21-12C6M2-W in the 5-Port Solenoid Valve, VQ2000 Manifold M Kit (Multi-Connector Kit) series.

Products like this...

Part Number
VV5Q21-02C6M0-DW
VV5Q21-02C6M0-W
VV5Q21-02C6M1-DW
VV5Q21-12C6M2-W-Q
VV5Q21-12C6M3-BDNW
VV5Q21-12C6M3-BW
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Number of Stations Port pipe connection port diameter Specifications Option Lead wire length
(m)
CE compliant Manifold wiring specifications
1 Piece(s) 15 Day(s) DIN rail mounting2With quick-connect fitting for ø6NoneN/ANoneNot compatibleNone
1 Piece(s) 15 Day(s) Direct mounting2With quick-connect fitting for ø6NoneN/ANoneNot compatibleNone
1 Piece(s) 15 Day(s) DIN rail mounting2With quick-connect fitting for ø6NoneN/A1.5Not compatibleNone
1 Piece(s) 15 Day(s) Direct mounting12With quick-connect fitting for ø6NoneN/A3CE-compliant productNone
1 Piece(s) 15 Day(s) DIN rail mounting12With quick-connect fitting for ø6NoneWith back pressure check valve and name plate5Not compatibleNone
1 Piece(s) 15 Day(s) Direct mounting12With quick-connect fitting for ø6NoneWith back pressure check valve5Not compatibleNone

Tech Support