(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, VQ1000/2000, Manifold, L Kit (Lead Kit) (Part Numbers)

5-Port Solenoid Valve, VQ1000/2000, Manifold, L Kit (Lead Kit)

5-port solenoid valve, base mounted type, plug-in unit, VQ1000/2000 Series manifold, L kit (lead kit).
[Features]
・ Direct electrical entry type available with 1 or more stations
・ SUP/EXH ports are provided on one side for further space savings
・ Maximum number of stations 8
・ Protective enclosure: dust-tight / water jet protection type (IP65) compatible (VQ2000 series)

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

VV5Q11-03CML0-DN

Part Number
VV5Q11-03CML0-DN
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Number of Stations Port pipe connection port diameter Specifications Applicable valve Option Lead wire length
(m)
CE compliant
1 Piece(s) 15 Day(s) DIN rail mounting3Mixed sizes and with port plugNoneVQ1000 seriesWith name plate0.6Not compatible

Loading...

  1. 1

Basic Information

Type Base For Manifold Type Plug-in unit Manifold wiring specifications None

Please check the type/dimensions/specifications of the part VV5Q11-03CML0-DN in the 5-Port Solenoid Valve, VQ1000/2000, Manifold, L Kit (Lead Kit) series.

Products like this...

Part Number
VV5Q11-01C4L0-BDN
VV5Q11-01C4L0-BDNS
VV5Q11-01C4L0-BN
VV5Q11-03CML0-DNS
VV5Q11-03CML0-DS
VV5Q11-03CML0-N
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Number of Stations Port pipe connection port diameter Specifications Applicable valve Option Lead wire length
(m)
CE compliant
1 Piece(s) 15 Day(s) DIN rail mounting1With quick-connect fitting for ø4NoneVQ1000 seriesWith back pressure check valve and name plate0.6Not compatible
1 Piece(s) 15 Day(s) DIN rail mounting1With quick-connect fitting for ø4Built-in silencer, direct exhaustVQ1000 seriesWith back pressure check valve and name plate0.6Not compatible
1 Piece(s) 15 Day(s) Direct mounting1With quick-connect fitting for ø4NoneVQ1000 seriesWith back pressure check valve and name plate0.6Not compatible
1 Piece(s) 15 Day(s) DIN rail mounting3Mixed sizes and with port plugBuilt-in silencer, direct exhaustVQ1000 seriesWith name plate0.6Not compatible
1 Piece(s) 15 Day(s) DIN rail mounting3Mixed sizes and with port plugBuilt-in silencer, direct exhaustVQ1000 seriesN/A0.6Not compatible
1 Piece(s) 15 Day(s) Direct mounting3Mixed sizes and with port plugNoneVQ1000 seriesWith name plate0.6Not compatible

Tech Support