(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Pilot Type, VFS5000, Manifold for Exhaust Cleaner

5-Port Solenoid Valve, Pilot Type, VFS5000, Manifold for Exhaust Cleaner

5-port solenoid valve, pilot type, plug-in type / non plug-in type, VFS5000 Series, exhaust cleaner manifold.
[Features]
・ Protection of working environment.
・ It reduces valve exhaust noise: 35 dB or more.
・ It collects condensate / oil mist. (Recovery efficiency 99.9% or more)
・ Reduction of piping labor-hours.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
SS5Y3-45-11B-M-14
SS5Y3-45-12B-C6-15
SS5Y3-45-13B-C6-14
SS5Y3-45-16B-C4-Q
SS5Y3-45-16B-C6-Q
SS5Y3-45-16BR-C4-19
SS5Y5-60-07D-9
SS5Y9-43-08B-C8-D
SS5Y9-43-12B-C10
SS5Y9-43-15B-02
SS5Y9-43-16B-C8
SS5Y9-43-18B-C8-D
SS5Y9-43-19B-C12
SS5Y9-43P-04U-C12
SS5Y9-43P-08B-C10-D
VV5FR3-10-042-03
VV5FR3-10-052-02
VV5FR3-10-082-02
VV5FR5-01FD-021-04
VV5FR5-01T-031-06N
VV5FS2-01-151-M-C5
VV5FS2-01CU1-055-01
VV5FS2-01CU1-055-02
VV5FS2-01CU1-058-01
VV5FS2-01CU1-061-01
VV5FS2-01CU1-068-01
VV5FS2-01CU1-073-01
VV5FS2-01CU1-077-02
VV5FS2-01CU1-083-01
VV5FS2-01CU1-084-01
VV5FS2-01CU1-085-01
VV5FS2-01CU1-086-01
VV5FS2-01FD1-021-01-MP5
VV5FS2-01FD1-025-01
VV5FS2-01FD1-025-02
VV5FS2-01FD1-026-01
VV5FS2-01FD1-031-01
VV5FS2-01FD1-035-02
VV5FS2-01FU1-031-02
VV5FS2-01FU1-036-01
VV5FS2-01FU1-088-01
VV5FS2-01T-041-02-MP1
VV5FS2-01T-046-01
VV5FS2-10-035-02N
VV5FS2-10-041-01-C5
VV5FS2-10-051-01-MP5
VV5FS3-01T-021-03-AP1
VV5FS3-01T-051-02N
VV5FS3-01T-051-03-AP5
VV5FS3-01T-061-02N
VV5FS3-01T-061-M
VV5FS3-01T-062-03-AP5
VV5FS3-01T-091-03-CD
VV5FS3-01T-092-03-CD
VV5FS3-01T-101-02-A1
VV5FS3-01T-101-02-AP1
VV5FS3-10-022-02-CD
VV5FS3-10-031-02-CD
VV5FS3-10-031-02-Q
VV5FS3-10-051-02N
Part NumberMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter CE compliant Piping model Exhaust cleaner mounting direction Connector mounting direction
1 Piece(s) 15 Day(s) Plug-in type: With terminal block23/4(P)/1/2(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block33/4(P)/1/2(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block43/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block73/4(P)/3/4(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block83/4(P)/1/2(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block93/4(P)/1/2(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type63/4(P)/1/2(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector23/4(P)/3/4(A, B)Not compatibleSide portedD side mountingD side mounting
1 Piece(s) 15 Day(s) Plug-in type: With terminal block23/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block23/4(P)/1/2(A, B)Not compatibleBottom portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block43/4(P)/1/2(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block53/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block63/4(P)/1/2(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block63/4(P)/3/4(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block93/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block103/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type43/4(P)/1/2(A, B)Not compatibleBottom portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type83/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block103/4(P)/3/4(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type83/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector73/4(P)/1/2(A, B)Not compatibleSide portedD side mountingD side mounting
1 Piece(s) 15 Day(s) Plug-in type: With terminal block33/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block33/4(P)/3/4(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block43/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block43/4(P)/3/4(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block53/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block53/4(P)/3/4(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block63/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block73/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block73/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block83/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block83/4(P)/3/4(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type33/4(P)/1/2(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type33/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type33/4 (P) / mixed (A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type53/4(P)/1/2(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type63/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type103/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block23/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block33/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block63/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type53/4 (P) / mixed (A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type63/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block103/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type43/4(P)/1/2(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type53/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block23/4(P)/3/4(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block53/4(P)/1/2(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block73/4(P)/1/2(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block83/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block93/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Plug-in type: With terminal block103/4(P)/1/2(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type23/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type23/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type23/4(P)/3/4(A, B)Not compatibleSide portedU side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type43/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type63/4 (P) / mixed (A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type63/4(P)/1/2(A, B)Not compatibleBottom portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type73/4(P)/1/2(A, B)Not compatibleSide portedD side mountingNone
1 Piece(s) 15 Day(s) Non-plug-in type73/4(P)/3/4(A, B)Not compatibleSide portedD side mountingNone

Loading...

Basic Information

Type Base For Manifold Thread standard Rc Passage Specifications Common (P, R1, R2)

Tech Support