(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Pilot Operated, VFS5000 Manifold

5-Port Solenoid Valve, Pilot Operated, VFS5000 Manifold

5-port solenoid valve, Pilot type, VFS5000 Series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
SS5Y3-45-08D-C6-10
SS5Y3-45-08D-M-Q
SS5Y3-45-09B-C4-12
SS5Y3-45-09B-C6-12
SS5Y3-45-10B-C6-16
SS5Y5-45S1QD-08U-C6
SS5Y9-43-08B-C10-D
SS5Y9-43-08URS-C8-D
SS5Y9-43-09U-M-D
SS5Y9-43-10B-C12
SS5Y9-43-10D-03
SS5Y9-43-10D-C8
SS5Y9-43-10U-02
SS5Y9-43-13B-C12
SS5Y9-43-15B-C10-Q
SS5Y9-43-18BS-C8
SS5Y9-43P-04B-03
SS5Y9-43P-05BS-03
SS5Y9-43P-10B-C10
VV5FR3-01T-101-03-Q
VV5FR3-10-031-02N
VV5FR4-40-081-03
VV5FR4-40-091-03
VV5FR5-01CD-031-04
VV5FR5-01CD-082-04
VV5FR5-01T-071-04
VV5FR5-01T-071-06
VV5FR5-01T-101-04
VV5FR5-01T-101-06
VV5FR5-10-021-04N
VV5FS2-01-151-02-F
VV5FS2-01-151-M-A5
VV5FS2-01-151-M-F
VV5FS2-01-155-01
VV5FS2-01-157-01
VV5FS2-01CD1-025-01
VV5FS2-01CD1-028-01
VV5FS2-01CD1-033-01
VV5FS2-01CD1-037-01
VV5FS2-01CD1-037-02
VV5FS2-01CD1-038-01
VV5FS2-01CD1-047-01
VV5FS2-01CD1-057-02
VV5FS2-01CD1-058-01
VV5FS2-01CD1-067-02
VV5FS2-01CD1-071-01-E5
VV5FS2-01CD1-081-02-A5
VV5FS2-01CD1-083-01
VV5FS2-01CU1-021-01
VV5FS2-01CU1-021-02
VV5FS2-01CU1-026-01
VV5FS2-01CU1-027-02
VV5FS2-01CU1-051-01
VV5FS2-01CU1-052-01
VV5FS2-01CU1-075-01
VV5FS2-01CU1-088-01
VV5FS2-01FD1-061-01-MP1
VV5FS2-01FD1-061-M-MP5
VV5FS2-01FD1-064-01
VV5FS2-01FD1-067-01
Part NumberMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard CE compliant Piping model Connector mounting direction
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector33/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector43/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector53/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector73/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector83/4(P, R1, R2)/1/2(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector33/4(P, R1, R2)/1/2(A, B)RcNot compatibleSide portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector23/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector53/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector23/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector33/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector73/4(P, R1, R2)/1/2(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector83/4(P, R1, R2)/1/2(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector73/4(P, R1, R2)/1/2(A, B)RcNot compatibleSide portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: With terminal block23/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom ported-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block33/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom ported-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block53/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom ported-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block63/4(P, R1, R2)/1/2(A, B)NPTNot compatibleSide ported-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block73/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom ported-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block103/4(P, R1, R2)/1/2(A, B)RcCE-compliant productSide ported-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block43/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide ported-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block63/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide ported-
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector23/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector33/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector43/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: With terminal block53/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide ported-
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector23/4(P, R1, R2)/1/2(A, B)RcNot compatibleSide portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: With terminal block23/4(P, R1, R2)/3/4(A, B)NPTNot compatibleSide ported-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block93/4(P, R1, R2)/1/2(A, B)RcNot compatibleSide ported-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block93/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide ported-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block103/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide ported-
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector43/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector63/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector73/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector83/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector23/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector43/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector53/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector63/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector73/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector23/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector53/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector63/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector83/4(P, R1, R2)/1/2(A, B)RcNot compatibleSide portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector83/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector23/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector23/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector33/4(P, R1, R2)/1/2(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector43/4(P, R1, R2)/1/2(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector53/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector53/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector63/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector63/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector73/4(P, R1, R2)/1/2(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector73/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: With terminal block53/4(P, R1, R2)/3/4(A, B)RcCE-compliant productSide ported-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block83/4(P, R1, R2)/1/2(A, B)RcNot compatibleBottom ported-
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector73/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector23/4(P, R1, R2)/1/2(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector43/4(P, R1, R2)/1/2(A, B)RcNot compatibleSide portedU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector43/4(P, R1, R2)/3/4(A, B)RcNot compatibleSide portedU side mounting

Loading...

Basic Information

Type Base For Manifold Passage Specifications Common (P, R1, R2)

Tech Support