(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Pilot Type, VFS4000, Manifold, Control Unit

5-Port Solenoid Valve, Pilot Type, VFS4000, Manifold, Control Unit

5-port solenoid valve, pilot type, plug-in type / non plug-in type, VFS4000 Series, manifold with control unit.
[Features]
・ Control unit (filter, pressure reducing valve, pressure switch, air release valve) are all standardized to the one unit, and can be mounted on the manifold base without any attachments
・ Piping processes are eliminated

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
SS5Y3-45-04D-C4-10
SS5Y3-45-06D-C6-10
SS5Y3-45-06US-C6-Q
SS5Y3-45-07B-M-10
SS5Y3-45-07U-M
SS5Y9-43-04BS-02
SS5Y9-43-04UR-C8
SS5Y9-43-04URS-03
SS5Y9-43-04US-03-D0
SS5Y9-43-05U-C10
SS5Y9-43-06B-C8-D0
VV5FR3-01T-022-03
VV5FR3-01T-091-02-AP1
VV5FR4-10-041-03-Q
VV5FR4-10-041-04N-CD
VV5FS2-01-111-02-MP5
VV5FS2-01-115-01-A5
VV5FS2-01-115-02
VV5FS2-01-117-01
VV5FS2-01-121-M-A5
VV5FS2-01-124-01
VV5FS2-01-131-01-A5
VV5FS2-01-137-01
VV5FS2-01-141-02-AP5
VV5FS2-01-141-02-Q
VV5FS2-01CU1-054-01
VV5FS2-01CU1-057-02
VV5FS2-10-138-01
VV5FS2-10-148-01
VV5FS2-10-154-01
VV5FS2-20-021-03T
VV5FS2-20-051-03N
VV5FS2-30-021-03F
VV5FS3-01CD-052-03
VV5FS3-01CU-052-02
VV5FS4-01T-021-03-MP5
VV5FS4-01T-021-04-MP5
VV5FS4-01T-031-04-AP5
VV5FS4-01T-031-04-F
VV5FS4-01T-041-03-AP1
VV5FS4-01T-041-03-AP5
VV5FS4-01T-041-04-F
VV5FS4-01T-041-04-M1
VV5FS4-01T-041-M-AP5
VV5FS4-01T-051-04-AP5
VV5FS4-01T-061-03-AP5
VV5FS4-01T-061-03-MP5
VV5FS4-01T-071-03-AP5
VV5FS4-01T-091-03-E5
VV5FS4-01T-101-03-E5
VV5FS4-01T-101-04N-AP1
VV5FS4-01T-101-04N-AP5
VV5FS4-10-021-04-MP5
VV5FS4-10-031-04-A5
VV5FS4-10-041-03-F
VV5FS4-10-051-03-A5
VV5FS4-10-051-04-A5
VV5FS4-10-061-04-AP1
VV5FS4-10-071-03-F
VV5FS5-01FU-022-04
Part NumberMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Rated voltage Thread standard Piping model Control unit indicator symbol Connector mounting direction
1 Piece(s) 15 Day(s) Plug-in type: With terminal block31/2(P, R1, R2)/1/2(A, B)100 V AC 50/60 HzRcSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block101/2(P, R1, R2)/1/2(A, B)100 V AC 50/60 HzRcSide portedAP-
1 Piece(s) 15 Day(s) Non-plug-in type51/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedAP-
1 Piece(s) 15 Day(s) Non-plug-in type71/2(P, R1, R2)/1/2(A, B)100 V AC 50/60 HzRcSide portedE-
1 Piece(s) 15 Day(s) Non-plug-in type91/2(P, R1, R2)/3/8(A, B)DC24VRcBottom portedE-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block21/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block41/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedE-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block51/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedE-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block51/2(P, R1, R2)/3/8(A, B)No air release valveRcSide portedG-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block81/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedAP-
1 Piece(s) 15 Day(s) Non-plug-in type41/2(P, R1, R2)/3/8(A, B)100 V AC 50/60 HzRcSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector21/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedAPD side mounting
1 Piece(s) 15 Day(s) Non-plug-in type31/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block31/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block31/2(P, R1, R2)/1/2(A, B)No air release valveRcSide portedG-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block31/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedE-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block41/2(P, R1, R2)/3/8(A, B)No air release valveRcSide portedF-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block51/2(P, R1, R2)/1/2(A, B)100 V AC 50/60 HzRcSide portedC-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block61/2(P, R1, R2)/1/2(A, B)100 V AC 50/60 HzRcSide portedE-
1 Piece(s) 15 Day(s) Non-plug-in type21/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedAP-
1 Piece(s) 15 Day(s) Non-plug-in type31/2(P, R1, R2)/3/8(A, B)No air release valveRcSide portedF-
1 Piece(s) 15 Day(s) Non-plug-in type41/2(P, R1, R2)/1/2(A, B)No air release valveRcSide portedF-
1 Piece(s) 15 Day(s) Non-plug-in type81/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedAP-
1 Piece(s) 15 Day(s) Non-plug-in type91/2(P, R1, R2)/3/8(A, B)No air release valveRcSide portedG-
1 Piece(s) 15 Day(s) Non-plug-in type101/2(P, R1, R2)/3/8(A, B)DC24VRcBottom portedE-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block31/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedE-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block41/2(P, R1, R2)/1/2(A, B)100 V AC 50/60 HzRcSide portedC-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block41/2(P, R1, R2)/1/2(A, B)No air release valveRcSide portedG-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block61/2(P, R1, R2)/3/8(A, B)No air release valveRcSide portedG-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block61/2(P, R1, R2)/1/2(A, B)100 V AC 50/60 HzRcSide portedC-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block71/2(P, R1, R2)/3/8(A, B)100 V AC 50/60 HzRcSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block71/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedE-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block71/2(P, R1, R2)/1/2(A, B)No air release valveRcSide portedF-
1 Piece(s) 15 Day(s) Non-plug-in type21/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedA-
1 Piece(s) 15 Day(s) Non-plug-in type81/2(P, R1, R2)/3/8(A, B)DC24VRcBottom portedE-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block21/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedMP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block21/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedMP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block31/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block31/2(P, R1, R2)/1/2(A, B)No air release valveRcSide portedF-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block41/2(P, R1, R2)/3/8(A, B)100 V AC 50/60 HzRcSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block41/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block41/2(P, R1, R2)/1/2(A, B)No air release valveRcSide portedF-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block41/2(P, R1, R2)/1/2(A, B)100 V AC 50/60 HzRcSide portedM-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block41/2 (P, R1, R2) / mixed (A, B)DC24VRcSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block51/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block61/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block61/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedMP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block71/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block91/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedE-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block101/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedE-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block101/2(P, R1, R2)/1/2(A, B)100 V AC 50/60 HzNPTSide portedAP-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block101/2(P, R1, R2)/1/2(A, B)DC24VNPTSide portedAP-
1 Piece(s) 15 Day(s) Non-plug-in type21/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedMP-
1 Piece(s) 15 Day(s) Non-plug-in type31/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedA-
1 Piece(s) 15 Day(s) Non-plug-in type41/2(P, R1, R2)/3/8(A, B)No air release valveRcSide portedF-
1 Piece(s) 15 Day(s) Non-plug-in type51/2(P, R1, R2)/3/8(A, B)DC24VRcSide portedA-
1 Piece(s) 15 Day(s) Non-plug-in type51/2(P, R1, R2)/1/2(A, B)DC24VRcSide portedA-
1 Piece(s) 15 Day(s) Non-plug-in type61/2(P, R1, R2)/1/2(A, B)100 V AC 50/60 HzRcSide portedAP-
1 Piece(s) 15 Day(s) Non-plug-in type71/2(P, R1, R2)/3/8(A, B)No air release valveRcSide portedF-
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector31/2(P, R1, R2)/1/2(A, B)100 V AC 50/60 HzRcSide portedAPD side mounting

Loading...

Basic Information

Type Base For Manifold Passage Specifications Common (P, R1, R2)

Tech Support