(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Pilot Type, VFS3000, Manifold for Exhaust Cleaner

5-Port Solenoid Valve, Pilot Type, VFS3000, Manifold for Exhaust Cleaner

5-port solenoid valve, pilot type, plug-in type / non plug-in type, VFS3000 Series exhaust cleaner manifold.
[Features]
・ Protection of working environment
・ It reduces valve exhaust noise: 35 dB or more
・ It collects condensate / oil mist (Recovery efficiency 99.9% or more)
・ Reduction of piping labor-hours

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SS5Y5-M45-06D-M
SS5Y5-M45-06U-C86
SS5Y5-M45-07U-C64
SS5Y5-M45-AU-04D-M
SS5Y5-M45-AU-11B-C64
SS5Y7-60-06D
SS5Y7-60-08B-10
SS5Y9-23P-06
SS5Y9-43-02BR-C12-D
SS5Y9-43-02D-02
SS5Y9-43-02D-C10-D
SS5Y9-43-02UR-C8-D
SS5Y9-43-02US-C10
VV5FR4-40-051-03-CD
VV5FS2-01-021-01-E5
VV5FS2-01-021-01-G
VV5FS2-01-021-02-AP5
VV5FS2-01-021-02-E5
VV5FS2-01-021-02-G
VV5FS2-01-021-02-MP5
VV5FS2-01-023-01
VV5FS2-01-031-M-M5
VV5FS2-01-033-M
VV5FS2-01-036-M
VV5FS2-01-038-01
VV5FS2-01-041-01-MP5
VV5FS2-01-041-02-C5
VV5FS2-01-041-02-G
VV5FS2-01-041-M-MP5
VV5FS2-01-051-01-MP5
VV5FS2-01-051-01T
VV5FS2-01-051-02-AP5
VV5FS2-01-051-02-M5
VV5FS2-01-051-M-A5
VV5FS2-01-051-M-C5
VV5FS2-01-051-M-M5
VV5FS2-01-057-01
VV5FS2-01-061-01-M5
VV5FS2-01-061-01-MP5
VV5FS2-01-061-02-G
VV5FS2-01-061-M-E5
VV5FS2-01-065-02
VV5FS2-01-071-01-F
VV5FS2-01-071-01-M5
VV5FS2-01-071-02-A5
VV5FS2-01-071-02-AP5
VV5FS2-01-071-M
VV5FS2-01-071-M-E5
VV5FS2-01-071-M-M5
VV5FS2-01-074-01
VV5FS2-01-091-01-AP5
VV5FS2-01-091-01-E5
VV5FS2-01-091-02-C5
VV5FS2-01-091-02-E5
VV5FS2-01-091-M
VV5FS2-01-107-02
VV5FS2-01-121-M-G
VV5FS2-01-121-M-MP5
VV5FS2-01-126-01
VV5FS2-01-131-02-Q
Part NumberMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard CE compliant Piping model Exhaust cleaner mounting direction Connector mounting direction
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector41/2(P)/3/8(A, B)RcNot compatibleSide portedD side mountingD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector51/2(P)/3/8(A, B)RcNot compatibleSide portedD side mountingD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector61/2(P)/3/8(A, B)RcNot compatibleSide portedD side mountingD side mounting
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector51/2(P)/1/4(A, B)RcNot compatibleSide portedD side mountingU side mounting
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector51/2(P)/3/8(A, B)RcNot compatibleSide portedD side mountingU side mounting
1 Piece(s) 15 Day(s) Plug-in type: With terminal block61/2(P)/3/8(A, B)RcNot compatibleBottom portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block71/2(P)/3/8(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block91/2(P)/1/4(A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block101/2(P)/1/4(A, B)RcNot compatibleBottom portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block101/2(P)/3/8(A, B)RcNot compatibleBottom portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type21/2(P)/3/8(A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type61/2(P)/3/8(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type71/2(P)/3/8(A, B)RcNot compatibleBottom portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector81/2(P)/3/8(A, B)RcNot compatibleSide portedD side mountingD side mounting
1 Piece(s) 15 Day(s) Plug-in type: With terminal block21/2(P)/3/8(A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block21/2(P)/3/8(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block41/2(P)/1/4(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block51/2(P)/3/8(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block61/2(P)/1/4(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block61/2(P)/3/8(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block71/2(P)/3/8(A, B)RcNot compatibleBottom portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block61/2(P)/1/4(A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block71/2(P)/1/4(A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block71/2(P)/3/8(A, B)RcNot compatibleBottom portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block81/2(P)/1/4(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block81/2 (P) / mixed (A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block81/2(P)/1/4(A, B)RcNot compatibleBottom portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block91/2(P)/3/8(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block91/2(P)/3/8(A, B)RcNot compatibleBottom portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block101/2(P)/1/4(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block101/2(P)/3/8(A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type21/2(P)/1/4(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type31/2(P)/3/8(A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type31/2(P)/3/8(A, B)RcCE-compliant productSide portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type31/2(P)/1/4(A, B)RcNot compatibleBottom portedU side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type41/2 (P) / mixed (A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type41/2(P)/1/4(A, B)RcNot compatibleBottom portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type41/2(P)/1/4(A, B)RcNot compatibleBottom portedU side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type51/2(P)/1/4(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type61/2(P)/1/4(A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type61/2(P)/1/4(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type61/2(P)/3/8(A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type61/2 (P) / mixed (A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type61/2 (P) / mixed (A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type61/2(P)/1/4(A, B)RcNot compatibleBottom portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type71/2(P)/1/4(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type81/2(P)/1/4(A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type91/2(P)/1/4(A, B)RcNot compatibleBottom portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type91/2 (P) / mixed (A, B)RcNot compatibleBottom portedD side mounting-
1 Piece(s) 15 Day(s) Non-plug-in type101/2(P)/1/4(A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block21/2(P)/1/4(A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block21/2(P)/1/4(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block41/2(P)/3/8(A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block41/2(P)/3/8(A, B)RcNot compatibleBottom portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block41/2(P)/3/8(A, B)RcNot compatibleBottom portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block51/2(P)/3/8(A, B)RcNot compatibleSide portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block81/2 (P) / mixed (A, B)RcNot compatibleSide portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block81/2(P)/3/8(A, B)RcNot compatibleBottom portedU side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block81/2 (P) / mixed (A, B)RcNot compatibleBottom portedD side mounting-
1 Piece(s) 15 Day(s) Plug-in type: With terminal block81/2 (P) / mixed (A, B)RcNot compatibleBottom portedU side mounting-

Loading...

Basic Information

Type Base For Manifold Passage Specifications Common (P, R1, R2)

Tech Support