(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Pilot Operated, VFS2000 Manifold (Part Numbers)

5-Port Solenoid Valve, Pilot Operated, VFS2000 Manifold

5-port solenoid valve, pilot type, plug-in type / non plug-in type, VFS2000 Series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VV5FR2-01T1-111-01-G

Part Number
VV5FR2-01T1-111-01-G
Part NumberMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard CE compliant Piping model Passage Specifications Type of Junction Cover Connector mounting direction Pilot Exhaust
1 Piece(s) 15 Day(s) Plug-in type: With terminal block151/4(P, EA, EB)/1/4(A, B)RcNot compatibleSide portedIndividual (P, EA, EB)Integrated type-Internal Pilot

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part VV5FR2-01T1-111-01-G in the 5-Port Solenoid Valve, Pilot Operated, VFS2000 Manifold series.

Products like this...

Part Number
SS5Y3-45SR2-02U-C6
SS5Y3-45SR2-03D-C6
SS5Y3-45SR2-07D-C6
VV5FR2-01T1-111-02-MP1
VV5FR2-01T1-121-02-AP1
VV5FR2-01T1-121-M
Part NumberMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard CE compliant Piping model Passage Specifications Type of Junction Cover Connector mounting direction Pilot Exhaust
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector61/4(P, EA, EB)/1/8(A, B)RcNot compatibleSide portedCommon (P), individual (EA, EB)-U side mountingInternal Pilot
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector61/4(P, EA, EB)/1/4(A, B)RcNot compatibleSide portedIndividual (P, EA, EB)-U side mountingInternal Pilot
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector71/4(P, EA, EB)/1/8(A, B)RcNot compatibleSide portedCommon (P, EA, EB)-U side mountingInternal Pilot
1 Piece(s) 15 Day(s) Plug-in type: With terminal block51/4(P, EA, EB)/1/4(A, B)RcCE-compliant productSide portedCommon (P, EA, EB)Stacking type-Internal Pilot
1 Piece(s) 15 Day(s) Non-plug-in type: grommet, grommet terminal, conduit terminal, DlN type terminal51/4(P, EA, EB)/1/8(A, B)RcNot compatibleBottom portedCommon (P, EA, EB)--Internal Pilot
1 Piece(s) 15 Day(s) Non-plug-in type: grommet, grommet terminal, conduit terminal, DlN type terminal61/4(P, EA, EB)/1/8(A, B)RcNot compatibleBottom portedCommon (P, EA, EB)--Internal Pilot

Tech Support