(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Pilot Operated, VFS2000 Manifold (Part Numbers)

5-Port Solenoid Valve, Pilot Operated, VFS2000 Manifold

5-port solenoid valve, pilot type, plug-in type / non plug-in type, VFS2000 Series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SS5Y3-45SV-09U-C4

Part Number
SS5Y3-45SV-09U-C4
Part NumberMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard CE compliant Piping model Passage Specifications Type of Junction Cover Connector mounting direction Pilot Exhaust
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector41/4(P, EA, EB)/1/8(A, B)RcNot compatibleSide portedCommon (P), individual (EA, EB)-D side mounting-

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y3-45SV-09U-C4 in the 5-Port Solenoid Valve, Pilot Operated, VFS2000 Manifold series.

Products like this...

Part Number
SS5Y3-45SR2-02U-C6
SS5Y3-45SR2-03D-C6
SS5Y3-45SR2-07D-C6
SS5Y3-60-02D-3
SS5Y3-60-03D-10
SS5Y3-60-03U-14
Part NumberMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard CE compliant Piping model Passage Specifications Type of Junction Cover Connector mounting direction Pilot Exhaust
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector61/4(P, EA, EB)/1/8(A, B)RcNot compatibleSide portedCommon (P), individual (EA, EB)-U side mountingInternal Pilot
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector61/4(P, EA, EB)/1/4(A, B)RcNot compatibleSide portedIndividual (P, EA, EB)-U side mountingInternal Pilot
1 Piece(s) 15 Day(s) Plug-in type: with multi-connector71/4(P, EA, EB)/1/8(A, B)RcNot compatibleSide portedCommon (P, EA, EB)-U side mountingInternal Pilot
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector51/4(P, EA, EB)/1/4(A, B)RcNot compatibleSide portedIndividual (P, EA, EB)-D side mounting-
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector61/4 (P, EA, EB) / mixed (A, B)RcNot compatibleSide portedCommon (P, EA, EB)-D side mounting-
1 Piece(s) 15 Day(s) Plug-in type: with D-sub connector61/4(P, EA, EB)/1/8(A, B)RcNot compatibleSide portedCommon (P), individual (EA, EB)-D side mounting-

Tech Support