(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Pilot Operated, Plug-in/Non Plug-in, VFR2000 Manifold (Part Numbers)

5-Port Solenoid Valve, Pilot Operated, Plug-in/Non Plug-in, VFR2000 Manifold

5-port solenoid valve, pilot type, VFR2000 Series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-ARP20K-02BG-1

Part Number
10-ARP20K-02BG-1
Part NumberMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard CE compliant Piping model Passage Specifications Type of Junction Cover Connector mounting direction
1 Piece(s) 15 Day(s) Plug-in type (with D-sub connector)61/4(P, EA, EB)/1/8(A, B)RcNot compatibleSide portedCommon (P, EA, EB)Integrated typeD side mounting

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part 10-ARP20K-02BG-1 in the 5-Port Solenoid Valve, Pilot Operated, Plug-in/Non Plug-in, VFR2000 Manifold series.

Products like this...

Part Number
10-ARP20-01BG-3
10-ARP20-01GH
10-ARP20-02-1
10-ARP20K-02G
10-ARP20K-02G-1Y
10-ARP20K-02H
Part NumberMinimum order quantityVolume DiscountDays to ShipType Number of Stations Port pipe connection port diameter Thread standard CE compliant Piping model Passage Specifications Type of Junction Cover Connector mounting direction
1 Piece(s) 15 Day(s) Plug-in type (with multi-connector)41/4(P, EA, EB)/1/4(A, B)RcNot compatibleSide portedCommon (P, EA, EB)Integrated typeU side mounting
1 Piece(s) 15 Day(s) Plug-in type (with multi-connector)61/4(P, EA, EB)/1/4(A, B)RcNot compatibleSide portedCommon (P, EA, EB)Integrated typeU side mounting
1 Piece(s) 31 Day(s) Plug-in type (with multi-connector)81/4(P, EA, EB)/1/4(A, B)RcNot compatibleSide portedCommon (P, EA, EB)Integrated typeU side mounting
1 Piece(s) 15 Day(s) Plug-in type (With terminal block)91/4(P, EA, EB)/1/8(A, B)RcNot compatibleBottom portedCommon (P, EA, EB)Stacking type-
1 Piece(s) 15 Day(s) Plug-in type (with D-sub connector)61/4(P, EA, EB)/1/4(A, B)RcNot compatibleSide portedCommon (P, EA, EB)Integrated typeD side mounting
1 Piece(s) 15 Day(s) Plug-in type (With terminal block)151/4(P, EA, EB)/1/4(A, B)RcNot compatibleSide portedCommon (P, EA, EB)Integrated type-

Tech Support