(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-port solenoid valve, base mounted type, plug-in unit, VQC5000 Series, manifold (Part Numbers)

5-port solenoid valve, base mounted type, plug-in unit, VQC5000 Series, manifold

It is a manifold for base mounted type plug-in unit VQC5000 series.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VV5QC51-0304NFD1

Part Number
VV5QC51-0304NFD1
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Type Number of Inputs/Outputs Connector Port pipe connection port diameter Thread standard Option Number of Input/Output Units Number of Valves Type of wiring Lead wire length
(m)
Common specifications Manifold wiring specifications End Plate specifications
1 Piece(s) 15 Day(s) -F Kit (D-sub connector kit)-D-sub connector kit (25P)1/2NPTN/AN/A3-1.5-None-

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part VV5QC51-0304NFD1 in the 5-port solenoid valve, base mounted type, plug-in unit, VQC5000 Series, manifold series.

Products like this...

Part Number
VV5QC51-0103SQBN
VV5QC51-0103TD0
VV5QC51-0104LD2
VV5QC51-0304NMD3
VV5QC51-0304NSD0
VV5QC51-0304NSEAN
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Type Number of Inputs/Outputs Connector Port pipe connection port diameter Thread standard Option Number of Input/Output Units Number of Valves Type of wiring Lead wire length
(m)
Common specifications Manifold wiring specifications End Plate specifications
1 Piece(s) 15 Day(s) DeviceNet (TM)S kit (serial transmission kit: EX260 integrated type [output compatible])16 outputsM123/8RcN/AN/A1-NoneNegative commonNone-
1 Piece(s) 15 Day(s) -T Kit (Terminal Block Enclosure Kit)--3/8RcN/AN/A1-NonePositive commonNone-
1 Piece(s) 15 Day(s) -L Kit (Lead kit)--1/2RcN/AN/A1Lead kit3-None-
1 Piece(s) 15 Day(s) -M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)1/2NPTN/AN/A3-5-None-
1 Piece(s) 15 Day(s) No SI unitS kit (Serial transmission kit)--1/2NPTN/AN/A3-NonePositive commonNone-
1 Piece(s) 15 Day(s) EtherNet/IP (TM)S kit (serial transmission kit: EX260 integrated type [output compatible])32 outputsM121/2NPTN/AN/A3-NoneNegative commonNone-

Tech Support