(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Base Mounted Plug-in Unit, VQC2000 Series, Manifold (Part Numbers)

5-Port Solenoid Valve, Base Mounted Plug-in Unit, VQC2000 Series, Manifold

Base piping type plug-in unit VQC2000 series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VV5QC21-01C8TD0-T

Part Number
VV5QC21-01C8TD0-T
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Specifications Option Number of Input/Output Units Number of Input Blocks Number of Valves Type of wiring Lead wire length
(m)
Common specifications Manifold wiring specifications End Plate specifications P- and R-port entry position
1 Piece(s) 15 Day(s) --T kit (Terminal Block Enclosure Kit)--Direct mountingWith quick-connect fitting for ø8NoneN/A--1-None-None-U side

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part VV5QC21-01C8TD0-T in the 5-Port Solenoid Valve, Base Mounted Plug-in Unit, VQC2000 Series, Manifold series.

Products like this...

Part Number
VV5QC21-01C4LD1
VV5QC21-01C4LD2
VV5QC21-01C4MD0
VV5QC21-01CMSQB-BDN
VV5QC21-01CMSQBN
VV5QC21-01CMTD0
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Specifications Option Number of Input/Output Units Number of Input Blocks Number of Valves Type of wiring Lead wire length
(m)
Common specifications Manifold wiring specifications End Plate specifications P- and R-port entry position
1 Piece(s) 15 Day(s) --L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø4NoneN/A--1Lead kit (25-contact)1.5-None--
1 Piece(s) 15 Day(s) --L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø4NoneN/A--1Lead kit (25-contact)3-None--
1 Piece(s) 15 Day(s) --M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø4NoneN/A--1-None-None--
1 Piece(s) 15 Day(s) DeviceNet Compatible-S kit (serial transmission kit: EX260 integrated type [output compatible])16 outputsM12DIN rail mounting (rail length standard)Mixed sizes and with port plugNoneBack pressure check valve, all connected, with name plate--1-NonePositive commonNone--
1 Piece(s) 15 Day(s) DeviceNet Compatible-S kit (serial transmission kit: EX260 integrated type [output compatible])16 outputsM12Direct mountingMixed sizes and with port plugNoneN/A--1-NoneNegative commonNone--
1 Piece(s) 15 Day(s) --T kit (Terminal Block Enclosure Kit)--Direct mountingMixed sizes and with port plugNoneN/A--1-None-None--

Tech Support