(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Push-in Y-fitting, QSYLV Series

Part Number

Configured Part Number is shown.

 
Part Number
QSYLV-1/2-12
QSYLV-1/4-8
QSYLV-1/8-6
QSYLV-G1/2-12
QSYLV-G1/4-8
QSYLV-G1/8-6
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)
1 Piece(s) 25 Day(s) 7.1External thread R1/2for pneumatic tubing outside diameter 12 mm-153195102
1 Piece(s) 25 Day(s) 4.4External thread R1/4for pneumatic tubing outside diameter 8 mm-15319341.5
1 Piece(s) 25 Day(s) 3.3External thread R1/8for pneumatic tubing outside diameter 6 mm-15319224.5
1 Piece(s) 25 Day(s) 7External thread G1/2for pneumatic tubing outside diameter 12 mm26186212123
1 Piece(s) 25 Day(s) 4.7External thread G1/4for pneumatic tubing outside diameter 8 mm918621048
1 Piece(s) 25 Day(s) 3.5External thread G1/8for pneumatic tubing outside diameter 6 mm718620931

Loading...

  1. 1

Basic Information

Housing material PBT Size Standard Pack size 1
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 No. of outlets 2 Releasing ring color Blue
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support