(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multiple Distributor, QSYTF Series

Part Number

Configured Part Number is shown.

 
Part Number
QSYTF-1/2-12-B
QSYTF-1/4-8-B
QSYTF-1/8-6-B
QSYTF-3/8-10-B
QSYTF-G1/8-6
QSYTF-G3/8-10
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal width
(mm)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Hollow bolt material Operating medium Mounting position Structural design Information on operating and pilot media LABS (PWIS) conformity Note on materials Releasing ring material Material of tubing seal Material of tube retaining claw Type of seal on screwed plug Tolerance for nominal tightening torque
(%)
No. of supply lines Temperature-dependent operating pressure Manufacturer part # Weight
(g)
1 Piece(s) 25 Day(s) 6.8-1080--External thread R1/2for pneumatic tubing outside diameter 12 mm
internal thread G1/2
--Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com------------153199109
1 Piece(s) 20 Day(s) 4.3-1080--External thread R1/4for pneumatic tubing outside diameter 8 mm
Internal thread G1/4
--Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
------------15319743
1 Piece(s) 20 Day(s) 3.1-1080--External thread R1/8for pneumatic tubing outside diameter 6 mm
Internal thread G1/8
--Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
------------15319627
1 Piece(s) 20 Day(s) 5.5-1080--External thread R3/8for pneumatic tubing outside diameter 10 mm
Internal thread G3/8
--Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
------------15319872
1 Piece(s) 25 Day(s) 3.1-1080--External thread G1/8Internal thread G1/8, for pneumatic tubing outside diameter 6 mm7-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com------------18621332
1 Piece(s) 20 Day(s) 5.5---1080External thread G3/8Internal thread G3/8 for pneumatic tubing outside diameter 10 mm15.5Brass, nickel-platedCompressed air as per ISO 8573-1:2010 [7:-:-] Water as per manufacturer's declaration at www.festo.comAnyPush-pull principleOperation with oil lubrication possibleVDMA24364-B1/B2-LRoHS-compliantPOMNBRHigh-alloy stainless steelSealing ring± 201-0.095 MPa ... 1.4 MPa, -0.95 bar ... 14 bar, -13.775 psi ... 203 psi-72

Loading...

  1. 1

Basic Information

Housing material PBT Size Standard Pack size 1
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 No. of outlets 3
Releasing ring color Blue Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support