(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Branching Module, MS4 Series

Part Number

Configured Part Number is shown.

 
Part Number
MS4-A-IPM-80
MS4-A-RMV-IPM-80
MS4-FRM-1/4
MS4-FRM-1/4-I
MS4-FRM-1/4-I-Z
MS4-FRM-1/4-Y
MS4-FRM-1/4-Y-Z
MS4-FRM-1/4-Z
Part NumberMinimum order quantityVolume DiscountDays to ShipHousing material Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Nominal flow rate in main flow direction 1 -> 2
(l/min)
DC operatingoltage range
(V)
Hollow bolt material Material of sub-base Operating medium Manufacturer part # Weight
(g)
1 Piece(s) 20 Day(s) -----------Die-cast aluminumDie-cast aluminum-543498124
1 Piece(s) 20 Day(s) -----------Die-cast aluminumDie-cast aluminum-543500150
1 Piece(s) 15 Day(s) Die-cast aluminum014-1060G1/4G1/4G1/4G1/4----Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas529555165
1 Piece(s) 20 Day(s) Die-cast aluminum010-1060G1/4G1/4G1/4G1/41750---Compressed air as per ISO 8573-1:2010 [7:4:4]
Inert gas
536966160
1 Piece(s) 20 Day(s) Die-cast aluminum010-1060G1/4G1/4G1/4G1/41750---Compressed air as per ISO 8573-1:2010 [7:4:4]
Inert gas
536971160
1 Piece(s) 25 Day(s) Die-cast aluminum012-1060G1/4G1/4G1/4G1/4-0-125--Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas529556405
1 Piece(s) 25 Day(s) Die-cast aluminum012-1060G1/4G1/4G1/4G1/44600---Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas529557405
1 Piece(s) 25 Day(s) Die-cast aluminum014-1060G1/4G1/4G1/4G1/4----Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas529558165

Loading...

  1. 1

Basic Information

Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60 Min. Storage temperature(°C) -10
Max. Storage temperature(°C) 60 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support