(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary actuator, DFPD Series (Part Numbers)

Rotary actuator, DFPD Series

[Specifications]
The DFPD series features a rack and pinion combination with a constant torque characteristic across the entire swivel range. The quarter turn actuators DFPD are perfect for automating your butterfly valves, ball valves and air shut off valves.
• Uniform torque characteristic across the entire rotation angle of 90° with the double-acting version
• Version with swivel angle 120°, 135°, 180° for the sizes 40, 120, 240, 480, double-acting
• Process valve connector according to ISO 5211
• Mounting hole pattern to VDI/VDE 3845
• Sturdy, non-slip, and easy-to-clean aluminum housing
• Long service life, low wear
• Increased corrosion protection

PDF

Part Number

Configured Part Number is shown.

DFPD-1200-RP-90-RD-F14-R3-EP

Rotary actuator, DFPD Series

Rotary actuator, DFPD Series
Rotary actuator, DFPD Series

Features

Rotary actuator, DFPD Series

Specifications

Size10204080120160
Mode of operationDouble-acting
DesignGear rack/pinion
CushioningNo cushioning
Mounting positionAny
Pneumatic connectionG1/8G1/4
1/8 NPT1/4 NPT
Process valve connection to standardISO 5211
Valve connection conforms to standardVDI/VDE 3845 (NAMUR)
Connection for positioner and 
position sensor conforms to standard
VDI/VDE 3845 (NAMUR)
Safety Integrity Level (SIL)Up to SIL 2 high demand mode
SizeAA 1
Flange hole pattern 1F03F04F03F04F05F04F05F05F05F07
Flange hole pattern 2-----F07F07F07F07F10
Swivel angle [°]90
-120-120-
-135-135-
-180-180-
End-position adjusting range [°] at 0°-5 to +5
End-position adjusting range [°] at 90°-5 to +5
End-position adjusting range at 180°--5 to +5--5 to +5-
Position sensingOptical
Closing directionCloses to the right
Part Number
DFPD-1200-RP-90-RD-F14-R3-EP
Part NumberMinimum order quantityVolume DiscountDays to ShipHousing material Shaft material Swivel angle
(deg)
Nominal operating pressure
(bar)
Pneumatic connection Size of valve actuator Depth shaft connection
(mm)
Torque at nominal operating pressure and 0° swivel angle
(Nm)
Torque at nominal operating pressure and 90° swivel angle
(Nm)
Operating medium Corrosion resistance class (CRC) Flange hole pattern End-position adjusting range at 0°
(deg)
End-position adjusting range at nominal swivel angle
(deg)
Standard connection for valve Mounting position Mode of operation Structural design Closing direction Valve connection conforms to standard Connection point for positioner and position sensor conforms to standard Devices type according to VDMA 66413 Safety function Safety integrity level (SIL) Certified for safety function to ISO 13849 and IEC 61508 (SIL) Maritime classification CE marking (see declaration of conformity) UKCA marking (see declaration of conformity) Explosion protection certification outside the EU Explosion prevention and protection Certificate issuing authority ATEX category gas ATEX category for dust Type of ignition protection for gas Type of (ignition) protection for dust Explosive ambient temperature
(°C)
Information on operating and pilot media LABS (PWIS) conformity MTTFd
(years)
PFH PFD Air consumption at 6 bar per cycle 0°-nominal swivel angle-0°
(l)
Shaft connection Note on materials Material of sub-base Material of piston Material of bearing Cam material Spring return torque at 0° swivel angle
(Nm)
Spring return torque with 90° swivel angle
(Nm)
Material of spring Manufacturer part # Weight
(g)
1 Piece(s) 20 Day(s) Wrought aluminum alloy, anodizedHigh-alloy stainless steel905.5G1/41200381169.41169.4-1 - Low corrosion stressF14-5 ... 5-5 ... 5ISO 5211AnyDouble-actingGear rack/pinionClockwise closingVDI/VDE 3845 (NAMUR)VDI/VDE 3845 size AA 3Safety devicenanUp to SIL 2 low demand mode up to SIL 3 in a redundant architecture up to SIL 1 high demand modeProduct can be used in safety-related parts of control systems up to SIL 2, low demand Product can be used in safety-related parts of control systems up to SIL 1, high demand up to SIL 3 in a redundant architectureSee certificateas per EU explosion protection directive (ATEX)acc. to UK EX instructionsEPL Db (GB) EPL Gb (GB)Zone 1 (ATEX) Zone 1 (UKEX) Zone 2 (ATEX) Zone 21 (ATEX) Zone 21 (UKEX) Zone 22 (ATEX)DNV TAP00001CE German Technical Control Board (TÜV) Rheinland 968/V 1106.01/2023II 2GII 2DEx h IIC T4 Gb XEx h IIIC T105°C Db X-20 <= Ta <= +80Compressed air as per ISO 8573-1:2010 [7:4:4]Dew point min. 10 °C below the ambient temperature and temperature of medium Operation with oil lubrication possible (required for further use)VDMA24364-B1/B2-L11261.01e-070.00142105T36RoHS-compliantWrought aluminum alloy, anodizedDie-cast aluminumPOMSteel---35834

Loading...

  1. 1
 

Basic Information

Operating Pressure Range(MPa) 0.2::0.8 Cover material Die-cast aluminum, coated Seals material NBR
Material of screws High-alloy stainless steel Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 80
Min. Storage temperature(°C) -20 Max. Storage temperature(°C) 60

Please check the type/dimensions/specifications of the part DFPD-1200-RP-90-RD-F14-R3-EP in the Rotary actuator, DFPD Series series.

Products like this...

Part Number
DFPD-120-RP-90-RD-F0507
DFPD-120-RP-90-RD-F0507-R3-EP
DFPD-120-RP-90-RS30-F0507
DFPD-1200-RP-90-RS35-F14-R3-C
DFPD-1200-RP-90-RS35-F14-R3-C-VDE2
DFPD-1200-RP-90-RS45-F14-R3-C
Part NumberMinimum order quantityVolume DiscountDays to ShipHousing material Shaft material Swivel angle
(deg)
Nominal operating pressure
(bar)
Pneumatic connection Size of valve actuator Depth shaft connection
(mm)
Torque at nominal operating pressure and 0° swivel angle
(Nm)
Torque at nominal operating pressure and 90° swivel angle
(Nm)
Operating medium Corrosion resistance class (CRC) Flange hole pattern End-position adjusting range at 0°
(deg)
End-position adjusting range at nominal swivel angle
(deg)
Standard connection for valve Mounting position Mode of operation Structural design Closing direction Valve connection conforms to standard Connection point for positioner and position sensor conforms to standard Devices type according to VDMA 66413 Safety function Safety integrity level (SIL) Certified for safety function to ISO 13849 and IEC 61508 (SIL) Maritime classification CE marking (see declaration of conformity) UKCA marking (see declaration of conformity) Explosion protection certification outside the EU Explosion prevention and protection Certificate issuing authority ATEX category gas ATEX category for dust Type of ignition protection for gas Type of (ignition) protection for dust Explosive ambient temperature
(°C)
Information on operating and pilot media LABS (PWIS) conformity MTTFd
(years)
PFH PFD Air consumption at 6 bar per cycle 0°-nominal swivel angle-0°
(l)
Shaft connection Note on materials Material of sub-base Material of piston Material of bearing Cam material Spring return torque at 0° swivel angle
(Nm)
Spring return torque with 90° swivel angle
(Nm)
Material of spring Manufacturer part # Weight
(g)
1 Piece(s) 15 Day(s) Wrought aluminum alloy, AnodizedSteel, nickel-plated905.5G1/412019117.4117.4Compressed air as per ISO 8573-1:2010 [7:4:4]------------------------------------------4872
1 Piece(s) 20 Day(s) Wrought aluminum alloy, anodizedHigh-alloy stainless steel905.5G1/412019117.4117.4-1 - Low corrosion stressF0507-5 ... 5-5 ... 5ISO 5211AnyDouble-actingGear rack/pinionClockwise closingVDI/VDE 3845 (NAMUR)VDI/VDE 3845 size AA 1Safety devicenanUp to SIL 2 low demand mode up to SIL 3 in a redundant architecture up to SIL 1 high demand modeProduct can be used in safety-related parts of control systems up to SIL 2, low demand Product can be used in safety-related parts of control systems up to SIL 1, high demand up to SIL 3 in a redundant architectureSee certificateas per EU explosion protection directive (ATEX)acc. to UK EX instructionsEPL Db (GB) EPL Gb (GB)Zone 1 (ATEX) Zone 1 (UKEX) Zone 2 (ATEX) Zone 21 (ATEX) Zone 21 (UKEX) Zone 22 (ATEX)DNV TAP00001CE German Technical Control Board (TÜV) Rheinland 968/V 1106.01/2023II 2GII 2DEx h IIC T4 Gb XEx h IIIC T105°C Db X-20 <= Ta <= +80Compressed air as per ISO 8573-1:2010 [7:4:4]Dew point min. 10 °C below the ambient temperature and temperature of medium Operation with oil lubrication possible (required for further use)VDMA24364-B1/B2-L11261.01e-070.0014210.4T17RoHS-compliantWrought aluminum alloy, anodizedDie-cast aluminumPOMHigh-alloy stainless steel---4872
1 Piece(s) 20 Day(s) Wrought aluminum alloy, AnodizedSteel, nickel-plated903G1/4120194322.4Compressed air as per ISO 8573-1:2010 [7:4:4]------------------------------------------5422
1 Piece(s) 20 Day(s) -----------------------------------------------------
1 Piece(s) 20 Day(s) -----------------------------------------------------
1 Piece(s) 20 Day(s) Wrought aluminum alloy, anodizedHigh-alloy stainless steel904.5G1/4120038608.6376.8-1 - Low corrosion stressF14-5 ... 5-5 ... 5ISO 5211AnySingle-actingGear rack/pinionClockwise closingVDI/VDE 3845 (NAMUR)VDI/VDE 3845 size AA 3Safety deviceThe safety function consists of the drive switching to the defined safety switching position when the compressed air is switched off and the spring chamber is exhausted. This switching movement is achieved by the spring force of the spring assembly.Up to SIL 2 low demand mode up to SIL 3 in a redundant architecture up to SIL 1 high demand modeProduct can be used in safety-related parts of control systems up to SIL 2, low demand Product can be used in safety-related parts of control systems up to SIL 1, high demand up to SIL 3 in a redundant architectureSee certificateas per EU explosion protection directive (ATEX)acc. to UK EX instructionsEPL Db (GB) EPL Gb (GB)Zone 1 (ATEX) Zone 1 (UKEX) Zone 2 (ATEX) Zone 21 (ATEX) Zone 21 (UKEX) Zone 22 (ATEX)DNV TAP00001CE German Technical Control Board (TÜV) Rheinland 968/V 1106.01/2023II 2GII 2DEx h IIC T4 Gb XEx h IIIC T105°C Db X-20 <= Ta <= +80Compressed air as per ISO 8573-1:2010 [7:4:4]Dew point min. 10 °C below the ambient temperature and temperature of medium Operation with oil lubrication possible (required for further use)VDMA24364-B1/B2-L11261.01e-070.0007843.5T36RoHS-compliantWrought aluminum alloy, anodizedDie-cast aluminumPOMSteel348.2580Spring steel41240

Tech Support