(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary actuator, DFPD Series (Part Numbers)

Rotary actuator, DFPD Series

[Specifications]
The DFPD series features a rack and pinion combination with a constant torque characteristic across the entire swivel range. The quarter turn actuators DFPD are perfect for automating your butterfly valves, ball valves and air shut off valves.
• Uniform torque characteristic across the entire rotation angle of 90° with the double-acting version
• Version with swivel angle 120°, 135°, 180° for the sizes 40, 120, 240, 480, double-acting
• Process valve connector according to ISO 5211
• Mounting hole pattern to VDI/VDE 3845
• Sturdy, non-slip, and easy-to-clean aluminum housing
• Long service life, low wear
• Increased corrosion protection

PDF

Part Number

Configured Part Number is shown.

Rotary actuator, DFPD Series

Rotary actuator, DFPD Series
Rotary actuator, DFPD Series

Features

Rotary actuator, DFPD Series

Specifications

Size10204080120160
Mode of operationDouble-acting
DesignGear rack/pinion
CushioningNo cushioning
Mounting positionAny
Pneumatic connectionG1/8G1/4
1/8 NPT1/4 NPT
Process valve connection to standardISO 5211
Valve connection conforms to standardVDI/VDE 3845 (NAMUR)
Connection for positioner and 
position sensor conforms to standard
VDI/VDE 3845 (NAMUR)
Safety Integrity Level (SIL)Up to SIL 2 high demand mode
SizeAA 1
Flange hole pattern 1F03F04F03F04F05F04F05F05F05F07
Flange hole pattern 2-----F07F07F07F07F10
Swivel angle [°]90
-120-120-
-135-135-
-180-180-
End-position adjusting range [°] at 0°-5 to +5
End-position adjusting range [°] at 90°-5 to +5
End-position adjusting range at 180°--5 to +5--5 to +5-
Position sensingOptical
Closing directionCloses to the right
Part Number
DFPD-120-RP-90-RS45-F07-R3-C
DFPD-120-RP-90-RS45-F07-R3-C-VDE2
Part NumberMinimum order quantityVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Housing material Cover material Material of screws Shaft material Swivel angle
(deg)
Nominal operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Pneumatic connection Size of valve actuator Depth shaft connection
(mm)
Torque at nominal operating pressure and 0° swivel angle
(Nm)
Torque at nominal operating pressure and 90° swivel angle
(Nm)
Operating medium Corrosion resistance class (CRC) Flange hole pattern End-position adjusting range at 0°
(deg)
End-position adjusting range at nominal swivel angle
(deg)
Standard connection for valve Mounting position Mode of operation Structural design Closing direction Valve connection conforms to standard Connection point for positioner and position sensor conforms to standard Devices type according to VDMA 66413 Safety function Safety integrity level (SIL) Certified for safety function to ISO 13849 and IEC 61508 (SIL) Maritime classification CE marking (see declaration of conformity) UKCA marking (see declaration of conformity) Explosion protection certification outside the EU Explosion prevention and protection Certificate issuing authority ATEX category gas ATEX category for dust Type of ignition protection for gas Type of (ignition) protection for dust Explosive ambient temperature
(°C)
Information on operating and pilot media LABS (PWIS) conformity MTTFd
(years)
PFH PFD Air consumption at 6 bar per cycle 0°-nominal swivel angle-0°
(l)
Shaft connection Note on materials Material of sub-base Material of piston Material of bearing Cam material Spring return torque at 0° swivel angle
(Nm)
Spring return torque with 90° swivel angle
(Nm)
Material of spring Manufacturer part # Weight
(g)
1 Piece(s) 20 Day(s) -Anodised wrought aluminium alloy---90-----G1/4------F07------------------------------T17--Die-cast aluminum--31.6 (at 0° swivel angle)62.5 (with 90° swivel angle)---
1 Piece(s) 20 Day(s) -Anodised wrought aluminium alloy---90-----G1/4------F07------------------------------T17--Die-cast aluminum--31.6 (at 0° swivel angle)62.5 (with 90° swivel angle)---

Loading...

  1. 1
 

Basic Information

Seals material NBR

Tech Support