(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Specifications]
The DFPD series features a rack and pinion combination with a constant torque characteristic across the entire swivel range. The quarter turn actuators DFPD are perfect for automating your butterfly valves, ball valves and air shut off valves.
• Uniform torque characteristic across the entire rotation angle of 90° with the double-acting version
• Version with swivel angle 120°, 135°, 180° for the sizes 40, 120, 240, 480, double-acting
• Process valve connector according to ISO 5211
• Mounting hole pattern to VDI/VDE 3845
• Sturdy, non-slip, and easy-to-clean aluminum housing
• Long service life, low wear
• Increased corrosion protection
Size | 10 | 20 | 40 | 80 | 120 | 160 | ||||
---|---|---|---|---|---|---|---|---|---|---|
Mode of operation | Double-acting | |||||||||
Design | Gear rack/pinion | |||||||||
Cushioning | No cushioning | |||||||||
Mounting position | Any | |||||||||
Pneumatic connection | G1/8 | G1/4 | ||||||||
1/8 NPT | 1/4 NPT | |||||||||
Process valve connection to standard | ISO 5211 | |||||||||
Valve connection conforms to standard | VDI/VDE 3845 (NAMUR) | |||||||||
Connection for positioner and position sensor conforms to standard | VDI/VDE 3845 (NAMUR) | |||||||||
Safety Integrity Level (SIL) | Up to SIL 2 high demand mode | |||||||||
Size | AA 1 | |||||||||
Flange hole pattern 1 | F03 | F04 | F03 | F04 | F05 | F04 | F05 | F05 | F05 | F07 |
Flange hole pattern 2 | - | - | - | - | - | F07 | F07 | F07 | F07 | F10 |
Swivel angle [°] | 90 | |||||||||
- | 120 | - | 120 | - | ||||||
- | 135 | - | 135 | - | ||||||
- | 180 | - | 180 | - | ||||||
End-position adjusting range [°] at 0° | -5 to +5 | |||||||||
End-position adjusting range [°] at 90° | -5 to +5 | |||||||||
End-position adjusting range at 180° | - | -5 to +5 | - | -5 to +5 | - | |||||
Position sensing | Optical | |||||||||
Closing direction | Closes to the right |
Part Number |
---|
DFPD-900-RP-90-RS35-F14-R3-C |
DFPD-900-RP-90-RS35-F14-R3-C-VDE2 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Housing material | Cover material | Material of screws | Shaft material | Swivel angle (deg) | Nominal operating pressure (bar) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Pneumatic connection | Size of valve actuator | Depth shaft connection (mm) | Torque at nominal operating pressure and 0° swivel angle (Nm) | Torque at nominal operating pressure and 90° swivel angle (Nm) | Operating medium | Corrosion resistance class (CRC) | Flange hole pattern | End-position adjusting range at 0° (deg) | End-position adjusting range at nominal swivel angle (deg) | Standard connection for valve | Mounting position | Mode of operation | Structural design | Closing direction | Valve connection conforms to standard | Connection point for positioner and position sensor conforms to standard | Devices type according to VDMA 66413 | Safety function | Safety integrity level (SIL) | Certified for safety function to ISO 13849 and IEC 61508 (SIL) | Maritime classification | CE marking (see declaration of conformity) | UKCA marking (see declaration of conformity) | Explosion protection certification outside the EU | Explosion prevention and protection | Certificate issuing authority | ATEX category gas | ATEX category for dust | Type of ignition protection for gas | Type of (ignition) protection for dust | Explosive ambient temperature (°C) | Information on operating and pilot media | LABS (PWIS) conformity | MTTFd (years) | PFH | PFD | Air consumption at 6 bar per cycle 0°-nominal swivel angle-0° (l) | Shaft connection | Note on materials | Material of sub-base | Material of piston | Material of bearing | Cam material | Spring return torque at 0° swivel angle (Nm) | Spring return torque with 90° swivel angle (Nm) | Material of spring | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 20 Day(s) | - | Anodised wrought aluminium alloy | - | - | - | 90 | - | - | - | - | - | G1/4 | - | - | - | - | - | - | F14 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | T36 | - | - | Die-cast aluminum | - | - | 179.6 (at 0° swivel angle) | 328.8 (with 90° swivel angle) | - | - | - | ||
1 Piece(s) | 20 Day(s) | - | Anodised wrought aluminium alloy | - | - | - | 90 | - | - | - | - | - | G1/4 | - | - | - | - | - | - | F14 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | T36 | - | - | Die-cast aluminum | - | - | 179.6 (at 0° swivel angle) | 328.8 (with 90° swivel angle) | - | - | - |
Loading...
Seals material | NBR |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy