(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Linear drive, DFM Series (Part Numbers)

Part Number

Configured Part Number is shown.

DFM-20-50-P-A-GF

Linear drive, DFM Series

Linear drive, DFM Series

Features

Linear drive, DFM Series

Specifications

Piston diameter610121620253240506380100
Pneumatic connectionM3M3M5M5M5G1/8G1/8G1/8G1/4G1/4G3/8G3/8
DesignPiston
Piston rod
Guide rods with yoke
CushioningElastic cushioning rings/plates at both ends
Position sensingVia proximity switch
Type of mountingWith through-hole
With female thread
Mounting positionAny
Protection against torsion/guideGuide rod with yoke/with plain-bearing or ball bearing guide
--------------
Operating and environmental conditions-------------
--------------
Piston diameter610121620253240506380100
Operating pressure [bar]2 to 81.5 to 82 to 101.5 to 101 to 100.5 to 10
Operating mediumCompressed air to ISO 85731:2010 [7:4:4]
Note on operating/ pilot mediumLubricated operation possible (in which case lubricated operation will always be required)
Ambient temperature [℃]DFM-...-GF-10 to +60-20 to +80
DFM-...-KF--5 to +60
Corrosion resistance CRC1

Speeds [m/s]

Piston diameter610121620253240506380100
Cushioning P
Maximum speed, advancing1.31.70.80.80.80.80.80.80.60.60.40.4
Maximum speed, retracting1.11.60.80.80.80.80.80.80.60.60.40.4
Part Number
DFM-20-50-P-A-GF
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Pneumatic connection Piston diameter
(mm)
Guide Max. speed
(m/s)
Impact energy in the end positions
(J)
Max. force Fy
(N)
Max. force Fz
(N)
Max. torque Mx
(Nm)
Max. torque My
(Nm)
Max. torque Mz
(Nm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Moving mass
(g)
Housing material Cover material Seals material Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Distance of centre of gravity of payload to yoke plate xs
(mm)
Max. static moment Mx
(Nm)
Max. static moment My
(Nm)
Max. permissible torque load Mx as a function of the stroke
(Nm)
Max. force Fz static
(N)
Max. force Fy static
(N)
Center of gravity of the moving mass as a function of the stroke
(mm)
Max. static moment Mz
(Nm)
Max. payload as a function of the stroke at defined distance xs
(N)
Operating medium Corrosion resistance class (CRC) Stroke
(mm)
Manufacturer part # Weight
(g)
1 Piece(s) 15 Day(s) 50M520Sliding guide0.80.2-----141188582Wrought aluminum alloyWrought aluminum alloyNBR210-208050--2.8----103Compressed air as per ISO 8573-1:2010 [7:4:4]1 - Low corrosion stress-1708441158

Loading...

  1. 1
 

Basic Information

Piston rod material High-alloy stainless steel

Please check the type/dimensions/specifications of the part DFM-20-50-P-A-GF in the Linear drive, DFM Series series.

Products like this...

Part Number
DFM-10-5-P-A-GF
DFM-100-100-P-A-GF
DFM-100-125-P-A-GF
DFM-20-50-P-A-GF-F1A
DFM-20-50-P-A-KF
DFM-20-50-P-A-KF-F1A
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Pneumatic connection Piston diameter
(mm)
Guide Max. speed
(m/s)
Impact energy in the end positions
(J)
Max. force Fy
(N)
Max. force Fz
(N)
Max. torque Mx
(Nm)
Max. torque My
(Nm)
Max. torque Mz
(Nm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Moving mass
(g)
Housing material Cover material Seals material Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Distance of centre of gravity of payload to yoke plate xs
(mm)
Max. static moment Mx
(Nm)
Max. static moment My
(Nm)
Max. permissible torque load Mx as a function of the stroke
(Nm)
Max. force Fz static
(N)
Max. force Fy static
(N)
Center of gravity of the moving mass as a function of the stroke
(mm)
Max. static moment Mz
(Nm)
Max. payload as a function of the stroke at defined distance xs
(N)
Operating medium Corrosion resistance class (CRC) Stroke
(mm)
Manufacturer part # Weight
(g)
1 Piece(s) 25 Day(s) 5M310Sliding guide1.70.035-----476810Wrought aluminum alloy, anodizedHigh-alloy stainless steelNBR1.58--10--0.057----3.7Compressed air as per ISO 8573-1:2010 [7:4:4]1 - Low corrosion stress---
1 Piece(s) 20 Day(s) --100-----------Anodised wrought aluminium alloy-----------------100--
1 Piece(s) 20 Day(s) --100-----------Anodised wrought aluminium alloy-----------------125--
1 Piece(s) Quote --20-----------Anodised wrought aluminium alloy-----------------50--
1 Piece(s) 15 Day(s) 50M520Recirculating ball bearing guide0.80.281781723.6915.1115.11141188512Wrought aluminum alloyWrought aluminum alloyNBR210-5605029.5818.874.231020102038.518.87102Compressed air as per ISO 8573-1:2010 [7:4:4]0 - No corrosion stress-1709191064
1 Piece(s) Quote --20-----------Anodised wrought aluminium alloy-----------------50--

Tech Support