(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Round Cylinder, DSNU Series (Part Numbers)

Round Cylinder, DSNU Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • DSNU-8…25 do not have nut
  • DSNU-32…63 have nut

Pneumatic piston rod cylinders consist of pistons in enclosures that generate linear motion. Their compact size and low weight range allow for shorter strokes than standard cylinders which make them suitable for positioning, clamping and ejecting smaller components.

Part Number

Configured Part Number is shown.

DSNU-20-320-PPV-A

Round Cylinder, DSNU Series

Round cylinder, DSNU Series


DSNU-8…25 do not have nut


DSNU-32…63 have nut



Features

Round cylinder, DSNU Series

Specifications

Piston diameter8101216202532405063
Conforms to standardISO 6432-
Pneumatic connectionM5M5M5M5G1/8G1/8G1/8G1/4G1/4G3/8
Piston rod threadM4M4M6M6M8M10x1.25M10x1.25M12x1.25M16x1.5M16x1.5
Stroke [mm]1 to 1001 to 2001 to 3201 to 500
DesignPiston/piston rod/cylinder barrel
Cushioning
DSNU-...-PElastic cushioning rings/pads at both ends
DSNU-...-PPV-Cushioning, adjustable at both ends
DSNU-...-PPS-Cushioning, self-adjusting at both ends
Cushioning length
DSNU-...-PPV [mm]-912151714182021
DSNU-...-PPS [mm]-12151714182021
Position sensingVia proximity switch
Type of mountingDirect mounting (variant MH only)
Via accessories
Mounting positionAny

Operating and environmental conditions

Piston Ø8101216202532405063
Operating mediumCompressed air to ISO 8573-1:2010 [7:4:4]
Note on operating/pilot mediumLubricated operation possible (in which case lubricated operation will always be required)
Operating pressure [bar]
DSNU-...1.5 to 101 to 10
DSNU-...-S10-1.5 to 101 to 100.5 to 100.4 to 10
DSNU-...-S11-0.45 to 100.3 to 100.2 to 10
DSNU-...-A6-2 to 10
Ambient temperature [°C]
DSNU-... -20 to +80
DSNU-...-S60 to +120
DSNU-...-S10+5 to +80
DSNU-...-S11+5 to +80
DSNU-...-R3-20 to +80
DSNU-...-S6-A6-0 to +120
Corrosion resistance class CRC
DSNU-...2
DSNU-...-R33
Part Number
DSNU-20-320-PPV-A
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke: L
(mm)
Operating Pressure
(MPa)
Seals material Cover material Piston rod material Material of cylinder barrel Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod thread Piston rod end Impact energy in the end positions
(J)
Moving mass
(g)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Cushioning length
(mm)
Operating medium Corrosion resistance class (CRC) Manufacturer part # Weight
1 Piece(s) 15 Day(s) 3200.1~1NBR, TPE-U(PU)Wrought aluminum alloy, Plain anodizedHigh-alloy stainless steelHigh-alloy stainless steel20158.3188.5G1/8M8External thread0.2-447.2186.8415Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress34720186.8

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Operating Temperature(°C) -20::80

Please check the type/dimensions/specifications of the part DSNU-20-320-PPV-A in the Round Cylinder, DSNU Series series.

Products like this...

Part Number
DSNU-10-20-P-A
DSNU-10-25-P-A
DSNU-10-30-P-A
DSNU-20-35-P-A
DSNU-20-35-PPS-A
DSNU-20-35-PPV-A
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke: L
(mm)
Operating Pressure
(MPa)
Seals material Cover material Piston rod material Material of cylinder barrel Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod thread Piston rod end Impact energy in the end positions
(J)
Moving mass
(g)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Cushioning length
(mm)
Operating medium Corrosion resistance class (CRC) Manufacturer part # Weight
1 Piece(s) 25 Day(s) 200.15~1NBR, TPE-U(PU)Wrought aluminum alloy, Plain anodizedHigh-alloy stainless steelHigh-alloy stainless steel1039.647.1M5M4External thread0.05-8.52.737.31-Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress1908252-
1 Piece(s) 4 Day(s) 250.15~1NBR, TPE-U(PU)Wrought aluminum alloy, Plain anodizedHigh-alloy stainless steelHigh-alloy stainless steel1039.647.1M5M4External thread0.05-8.52.737.31-Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress1918437.3
1 Piece(s) 25 Day(s) 300.15~1NBR, TPE-U(PU)Wrought aluminum alloy, Plain anodizedHigh-alloy stainless steelHigh-alloy stainless steel1039.647.1M5M4External thread0.05-8.52.737.31-Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress1908253-
1 Piece(s) 15 Day(s) 350.1~1---------------------
1 Piece(s) 15 Day(s) 350.1~1---------------------
1 Piece(s) 15 Day(s) 350.1~1---------------------

Tech Support