(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Cylinder, ADN Series (Part Numbers)

Compact Cylinder, ADN Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Cylinder, ADN Series
  • Compact Cylinder, ADN Series

[Specifications]
• Minimal fitting space
• Piston rod with internal or external thread
• Magnetic piston for position sensing

PDF

Part Number

Configured Part Number is shown.

ADN-S-10-10-A

Compact Cylinder, ADN Series

Compact Cylinder, ADN Series

Features

Compact Cylinder, ADN Series
Compact Cylinder, ADN Series
Compact Cylinder, ADN Series

Specifications

Piston Diameter121620253240506380100125
DesignPiston
Piston rod
Cylinder barrel
Mode of operationDouble-acting
Cushioning
PElastic cushioning rings/plates at both ends
PPS-Pneumatic cushioning, self-adjusting at both ends-
Cushioning length
PPS [mm]-33.545677.510-
Position sensingVia proximity sensor
Type of mountingVia through-hole
Via female thread
Via accessories
Mounting positionAny
Part Number
ADN-S-10-10-A
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Stroke: L
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Housing material Seals material Cover material Piston rod material Material of cylinder barrel Rod clevis material Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod thread Piston rod end Impact energy in the end positions
(J)
Moving mass
(g)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Cushioning length
(mm)
Operating medium Corrosion resistance class (CRC) Stroke length
(mm)
Min. ambient temperature
(°C)
Ambient temperature (max.)
(°C)
Cushioning Mounting position Mode of operation Structural design Variants Information on operating and pilot media LABS (PWIS) conformity Cleanroom class Type of mounting Note on materials Material of dynamic seals Position sensing Manufacturer part # Weight
1 Piece(s) 25 Day(s) Double Acting10-10~600.1~0.8Wrought aluminum alloy, AnodizedNBR, TPE-U(PU)Wrought aluminum alloyHigh-alloy stainless steel--1030.247M3-External thread0.0125.3-----Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress---------------808058819

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part ADN-S-10-10-A in the Compact Cylinder, ADN Series series.

Products like this...

Part Number
ADN-20-15-I-P-A
ADN-25-10-I-P-A
ADN-25-15-I-P-A
ADN-S-10-10-A-A
ADN-S-10-10-A-A-F1A
ADN-S-10-10-A-F1A
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Stroke: L
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Housing material Seals material Cover material Piston rod material Material of cylinder barrel Rod clevis material Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod thread Piston rod end Impact energy in the end positions
(J)
Moving mass
(g)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Cushioning length
(mm)
Operating medium Corrosion resistance class (CRC) Stroke length
(mm)
Min. ambient temperature
(°C)
Ambient temperature (max.)
(°C)
Cushioning Mounting position Mode of operation Structural design Variants Information on operating and pilot media LABS (PWIS) conformity Cleanroom class Type of mounting Note on materials Material of dynamic seals Position sensing Manufacturer part # Weight
1 Piece(s) 15 Day(s) Double Acting15-20~800.06~1-TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized-20141188M5M6Internal thread0.2-30211316-Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress---------------536244-
1 Piece(s) 15 Day(s) Double Acting10-20~800.06~1-TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized-25247295M5M6Internal thread0.3-50231566-Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress---------------536260-
1 Piece(s) 15 Day(s) Double Acting15-20~800.06~1-TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized-25247295M5M6Internal thread0.3-50231566-Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress---------------536261-
1 Piece(s) 15 Day(s) Double Acting10-10~600.1~0.8Wrought aluminum alloy, AnodizedNBR, TPE-U(PU)Wrought aluminum alloyHigh-alloy stainless steel--1030.247M3-External thread0.0125.7-----Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress---------------808059019
1 Piece(s) Quote ----Wrought aluminium alloy / Anodised wrought aluminium alloy / Anodised--High-alloy stainless steel--10-------------2 - Moderate corrosion stress10------------NBR / TPE-U(PU)---
1 Piece(s) Quote -10-0.1~0.8Wrought aluminum alloy, anodized-Wrought aluminum alloyHigh-alloy stainless steel--1030.247M3-External thread0.0125.3---0-Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress--1060No cushioningAnyDouble-actingPiston Piston rodRecommended for production facilities for the manufacture of lithium- ion batteries Piston rod at one endOperation with oil lubrication possible (required for further use)VDMA24364-B2-LClass 6 according to ISO 14644-1With through-holeRoHS-compliantNBR TPE-U(PU)--15.4

Tech Support