(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Servo Motor, EMME-AS Series (Part Numbers)

Servo Motor, EMME-AS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Servo Motor, EMME-AS Series
  • Servo Motor, EMME-AS Series

PDF

Part Number

Configured Part Number is shown.

EMME-AS-40-S-LV-AM

 
Part Number
EMME-AS-40-S-LV-AM
Part NumberMinimum order quantityVolume DiscountDays to ShipBrake DC operating voltage Brake power consumption Number of pole pairs Rotor position sensor Rotor position sensor interface Rotor position sensor measuring principle Max. rotational speed
(1/min)
Nominal rotary speed
(1/min)
Motor constants
(Nm/A)
Motor nominal power
(W)
DC nominal Voltage
(V)
Phase-phase winding resistance
(Ohm)
Winding inductance phase-phase
(mH)
Motor nominal current
(A)
Peak current
(A)
Voltage constant, phase-to-phase
(mVmin)
Total output inertia moment
(kgcm²)
Nominal torque
(Nm)
Peak torque
(Nm)
Stall torque
(Nm)
Permissible axial shaft load
(N)
Permissible radial shaft load
(N)
Continuous stall current
(A)
Weight
(g)
Manufacturer part #
1 Piece(s) 25 Day(s) --2Absolute encoder, multi-turnHIPERFACE®Capacitive1000090000.17111036025.69.950.73.213.50.030.120.70.18121050.85002082429

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -10::40 Insulation protection class F Min. Storage temperature(°C) -20
Max. Storage temperature(°C) 70 Relative air humidity 0 - 90 % Degree of protection IP21
Corrosion resistance class (CRC) 0 - No corrosion stress

Please check the type/dimensions/specifications of the part EMME-AS-40-S-LV-AM in the Servo Motor, EMME-AS Series series.

Products like this...

Part Number
EMME-AS-100-S-HS-AMB
EMME-AS-100-S-HS-AS
EMME-AS-100-S-HS-ASB
EMME-AS-40-S-LV-AMB
EMME-AS-40-S-LV-AS
EMME-AS-40-S-LV-ASB
Part NumberMinimum order quantityVolume DiscountDays to ShipBrake DC operating voltage Brake power consumption Number of pole pairs Rotor position sensor Rotor position sensor interface Rotor position sensor measuring principle Max. rotational speed
(1/min)
Nominal rotary speed
(1/min)
Motor constants
(Nm/A)
Motor nominal power
(W)
DC nominal Voltage
(V)
Phase-phase winding resistance
(Ohm)
Winding inductance phase-phase
(mH)
Motor nominal current
(A)
Peak current
(A)
Voltage constant, phase-to-phase
(mVmin)
Total output inertia moment
(kgcm²)
Nominal torque
(Nm)
Peak torque
(Nm)
Stall torque
(Nm)
Permissible axial shaft load
(N)
Permissible radial shaft load
(N)
Continuous stall current
(A)
Weight
(g)
Manufacturer part #
1 Piece(s) 25 Day(s) 24 V18 W3Absolute encoder, multi-turnHIPERFACE®Capacitive391030001.615005654.615.5313.6102.25.634.822.45.61306503.472502103470
1 Piece(s) 25 Day(s) --3Absolute encoder, single-turnHIPERFACE®Capacitive391030001.615005654.615.5313.6102.24.844.822.45.61306503.462502103467
1 Piece(s) 25 Day(s) 24 V18 W3Absolute encoder, single-turnHIPERFACE®Capacitive391030001.615005654.615.5313.6102.25.634.822.45.61306503.472502103469
1 Piece(s) 25 Day(s) 24 V8 W2Absolute encoder, multi-turnHIPERFACE®Capacitive1000090000.17111036025.69.950.73.213.50.0550.120.70.18121050.86502082431
1 Piece(s) 25 Day(s) --2Absolute encoder, single-turnHIPERFACE®Capacitive1000090000.17111036025.69.950.73.213.50.030.120.70.18121050.85002082428
1 Piece(s) 25 Day(s) 24 V8 W2Absolute encoder, single-turnHIPERFACE®Capacitive1000090000.17111036025.69.950.73.213.50.0550.120.70.18121050.86502082430

Tech Support