(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Chemical Liquid Valve Non-Metallic Exterior, Manual Type, Flare Integrated Fitting, Space Saving

Chemical Liquid Valve Non-Metallic Exterior, Manual Type, Flare Integrated Fitting, Space Saving

[Features]
・ Non-screw integrated structure
Non-metal structure that does not use metal screws to fasten the actuator part and body part
・ Valve for Chemicals / High Back Pressure 0.5 MPa Compatible
・ Flare type fitting integrated type
・ Two types of handle operation methods can be selected 90 degree turn type / multi-turn type

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LVQH20S-Z07-4
LVQH20S-Z07R-1
LVQH20S-Z07R-4
LVQH20S-Z07R-4-K
LVQH30S-Z11-4
LVQH30S-Z11R-1
LVQH30S-Z11R-4
LVQH40S-Z13-1
LVQH40S-Z13-4
LVQH40S-Z13R-1
LVQH40S-Z13R-1-K
LVQH40S-Z13R-4
LVQH40S-Z13R-4-K
LVQH50S-Z19-4
LVQH60S-Z25-4
Part NumberMinimum order quantityVolume DiscountDays to ShipBody class Compatible sizes Option (2) Breathing Port Type Handle Operation Method
1 Piece(s) 15 Day(s) 2Fitting: 2StandardScrew-in / NPT 1/8Multi-turn type (With indicator)
1 Piece(s) 15 Day(s) 2Fitting: 2StandardScrew-in / Rc1/890 degree turn type
1 Piece(s) 15 Day(s) 2Fitting: 2StandardScrew-in / Rc1/8Multi-turn type (With indicator)
1 Piece(s) 15 Day(s) 2Fitting: 2Buffer material: FFKMScrew-in / Rc1/8Multi-turn type (With indicator)
1 Piece(s) 15 Day(s) 3Fitting: 3StandardScrew-in / NPT 1/8Multi-turn type (With indicator)
1 Piece(s) 15 Day(s) 3Fitting: 3StandardScrew-in / Rc1/890 degree turn type
1 Piece(s) 15 Day(s) 3Fitting: 3StandardScrew-in / Rc1/8Multi-turn type (With indicator)
1 Piece(s) 15 Day(s) 4Fitting: 4StandardScrew-in / NPT 1/890 degree turn type
1 Piece(s) 15 Day(s) 4Fitting: 4StandardScrew-in / NPT 1/8Multi-turn type (With indicator)
1 Piece(s) 15 Day(s) 4Fitting: 4StandardScrew-in / Rc1/890 degree turn type
1 Piece(s) 15 Day(s) 4Fitting: 4Buffer material: FFKMScrew-in / Rc1/890 degree turn type
1 Piece(s) 15 Day(s) 4Fitting: 4StandardScrew-in / Rc1/8Multi-turn type (With indicator)
1 Piece(s) 15 Day(s) 4Fitting: 4Buffer material: FFKMScrew-in / Rc1/8Multi-turn type (With indicator)
1 Piece(s) 15 Day(s) 5Fitting: 5StandardScrew-in / NPT 1/8Multi-turn type (With indicator)
1 Piece(s) 15 Day(s) 6Fitting: 6StandardScrew-in / NPT 1/8Multi-turn type (With indicator)

Loading...

  1. 1

Basic Information

Fitting type LQ3 fitting integrated

Tech Support