(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Knuckle Joint for Air Cylinder CJ2/CM2/CG1/CQ2 Series (Part Numbers)

Knuckle Joint for Air Cylinder CJ2/CM2/CG1/CQ2 Series

Knuckle joint for air cylinder CJ2/CM2/CG1 series and compact cylinder CQ2 series.

[Please refer to the followings for the catalog]
p. 63, CJ2 series
pp. 189 and 190, CM2 series
pp. 309 and 309-1, CG1 series
p. 796, CQ2 series

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Y-G03

Part Number
Y-G03
Part NumberMinimum order quantityVolume DiscountDays to ShipType Mounting Method Thread Size M
(mm)
Thread Pitch
(mm)
Material Accessories Included Type Overall length Applicable bore size Accessories
1 Piece(s) Same day Double Notched Knuckle JointsTapped101.25[Steel] SteelIncludedFork-end knuckle joint Compatible cylinder: CG1, CQ24125(CG1·CQ2), 32(CG1)Pin for knuckle, retaining ring

Loading...

  1. 1

Please check the type/dimensions/specifications of the part Y-G03 in the Knuckle Joint for Air Cylinder CJ2/CM2/CG1/CQ2 Series series.

Products like this...

Part Number
I-032B
I-040B
I-G012
Y-G03SUS
Y-G04
Y-G04SUS
Part NumberMinimum order quantityVolume DiscountDays to ShipType Mounting Method Thread Size M
(mm)
Thread Pitch
(mm)
Material Accessories Included Type Overall length Applicable bore size Accessories
1 Piece(s) Same day Single Notched Knuckle JointsTapped101.25[Steel] SteelNot IncludedEye-end knuckle joint Compatible cylinder: CM24825, 32-
1 Piece(s) 31 Day(s) Single Notched Knuckle JointsTapped141.5[Steel] Free-cutting steelNot IncludedEye-end knuckle joint Compatible cylinder: CM26940-
1 Piece(s) 31 Day(s) Single Notched Knuckle JointsTapped50.8[Steel] SteelNot IncludedEye-end knuckle joint Compatible cylinder: CQ221.512-
1 Piece(s) 31 Day(s) Double Notched Knuckle JointsTapped101.25Stainless SteelIncludedFork-end knuckle joint Compatible cylinder: CG1, CQ24125(CG1·CQ2), 32(CG1)Pin for knuckle, retaining ring
1 Piece(s) Same day Double Notched Knuckle JointsTapped141.5Cast IronIncludedFork-end knuckle joint Compatible cylinder: CG1, CQ24232(CQ2), 40(CG1·CQ2)Pin for knuckle, retaining ring
1 Piece(s) 31 Day(s) Double Notched Knuckle JointsTapped141.5Stainless SteelIncludedFork-end knuckle joint Compatible cylinder: CG1, CQ24232(CQ2), 40(CG1·CQ2)Pin for knuckle, retaining ring

Tech Support