(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dual Rod Cylinder With Stable Lubrication Function (Lube-Retainer), CXS Series (Part Numbers)

Dual Rod Cylinder With Stable Lubrication Function (Lube-Retainer), CXS Series

[Features]
· Durability is improved by forming a grease film on the surface of the piston rod
· Prevents powder and contaminants from entering
· The number of operations can be improved even in a general environment

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

CXSL25M-25

Drawing

CXS□6

Dual rod cylinder with stable lubrication function (Lube-retainer), CXS series, drawing 1

* Dimensions other than the above are the same as the standard type

CXS□10 to 32

Dual rod cylinder with stable lubrication function (Lube-retainer), CXS series, drawing 2

Product Specifications

Part number display method

Dual rod cylinder with stable lubrication function (Lube-retainer), CXS series, part number display method

* The part number of the auto switch is the same as the standard type.

Specifications

Tube inner diameter (mm)61015202532
Operating fluidAir (non-lube)
Guaranteed pressure resistant1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.2 MPa0.15 MPa0.1 MPa
Ambient and fluid temperatures-10°C to +60°C (no freezing)
Operating piston speed50 to 300 mm/s50 to 800 mm/s50 to 700 mm/s50 to 600 mm/s
CushionRubber cushion
Stroke adjustable range0 to -5 mm compared to the standard stroke
Pipe Connection PortM5 × 0.8Rc1/8
Bearing typeSlide bearing, ball bushing bearing (same dimensions for both)
Allowable Kinetic Energy0.0023J0.064J0.095J0.17J0.27J0.32J

Standard table

Unit: mm
Part numberKLRSS
Stroke
1015202530354045506070758090100
CXS□1042535707580859095100105110120130135
CXS□1533644.57681869196101106111116126136141146156166
CXS□2063650.5869196101106111116121126136146151156166176
CXS□2563652889398103108113118123128138148153158168178
CXS□3244066102107112117122127132137142152162167172182192

* Dimensions other than the above are the same as the standard type

Part Number
CXSL25M-25
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Connector type
1 Piece(s) Quote 25250.1 to 0.7Rc 1/8Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard / Cylinder with functions of thrusting and boosting Environment, Applications Standard

Please check the type/dimensions/specifications of the part CXSL25M-25 in the Dual Rod Cylinder With Stable Lubrication Function (Lube-Retainer), CXS Series series.

Products like this...

Part Number
CXSL10M-10-Z73
CXSL10M-15
CXSL10M-15-Y59BL
CXSL25M-30-Y59BL
CXSL25M-40
CXSL25M-40-Y7BWL
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Connector type
1 Piece(s) Quote 10100.15 to 0.7-Z730.52 pcs.Ball bushing bearing typeNone
1 Piece(s) Quote 10150.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone
1 Piece(s) Quote 10150.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone
1 Piece(s) Quote 25300.1 to 0.7Rc 1/8Y59B32 pcs.Ball bushing bearing typeNone
1 Piece(s) Quote 25-0.1 to 0.7Rc 1/8Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone
1 Piece(s) Quote 25-0.1 to 0.7Rc 1/8Y7BW32 pcs.Ball bushing bearing typeNone

Tech Support