(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ATEX Directive, Rotary Actuator, Vane Type 55-CRB2 Series, ATEX Category 2 (Part Numbers)

ATEX Directive, Rotary Actuator, Vane Type 55-CRB2 Series, ATEX Category 2

[What is the ATEX directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the conventional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of static charge
・ Ignition prevention of sparks caused by friction, impact, and wear
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone / category division
In ATEX, the objects to be applied are classified into categories according to the category of dangerous places (zone).
・ Zone 0: Category 1
Probability of explosive atmosphere (Zone): Continuous or long time, > 1,000 hours/year
・ Zone 1: Category 2
Probability of explosive atmosphere (Zone): Occasionally, 10 to 1,000 hours/year
・ Zone 2: Category 3
Probability of explosive atmosphere (Zone): Less likely, short time < 10 hours/year

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

55-CRB2BW40-90DZ

 
Part Number
55-CRB2BW40-90DZ
Part NumberMinimum order quantityVolume DiscountDays to ShipType Oscillation Angle A Torque
(N・m)
Operation Method Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Shaft pattern Mounting style
1 Piece(s) 15 Day(s) Rotary Actuator Both Sides Shaft Outputs[90°] 90°10 ~ Less than 20Double Vane0.01 to Less Than 0.10.0440Body side surfaceLong axis key, short axis single chamferBasic type

Loading...

  1. 1

Basic Information

Main Body Shape Round Shape Environment, Applications Standard Rigidity, Accuracy Standard
Valves N/A

Please check the type/dimensions/specifications of the part 55-CRB2BW40-90DZ in the ATEX Directive, Rotary Actuator, Vane Type 55-CRB2 Series, ATEX Category 2 series.

Products like this...

Part Number
55-CRB2BW20-90SZ
55-CRB2BW30-180SZ
55-CRB2BW30-90SZ
55-CRB2BW40-90SEZ
55-CRB2BW40-90SZ
55-CRB2FW10-270SEZ
Part NumberMinimum order quantityVolume DiscountDays to ShipType Oscillation Angle A Torque
(N・m)
Operation Method Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Shaft pattern Mounting style
1 Piece(s) 15 Day(s) Rotary Actuator Both Sides Shaft Outputs[90°] 90°1 to Less Than 3Single VaneLess than 0.0050.00320Body side surfaceDouble shaft single chamferBasic type
1 Piece(s) 15 Day(s) Rotary Actuator Both Sides Shaft Outputs[180°] 180°3 ~ Less than 6Single Vane0.01 to Less Than 0.10.0230Body side surfaceDouble shaft single chamferBasic type
1 Piece(s) 15 Day(s) Rotary Actuator Both Sides Shaft Outputs[90°] 90°3 ~ Less than 6Single Vane0.01 to Less Than 0.10.0230Body side surfaceDouble shaft single chamferBasic type
1 Piece(s) 15 Day(s) Rotary Actuator Both Sides Shaft Outputs[90°] 90°6 to Less Than 10Single Vane0.01 to Less Than 0.10.0440Body axial directionLong axis key, short axis single chamferBasic type
1 Piece(s) 15 Day(s) Rotary Actuator Both Sides Shaft Outputs[90°] 90°6 to Less Than 10Single Vane0.01 to Less Than 0.10.0440Body side surfaceLong axis key, short axis single chamferBasic type
1 Piece(s) 15 Day(s) Rotary Actuator Both Sides Shaft Outputs270°Less than 1Single VaneLess than 0.0050.000510Body axial directionDouble shaft single chamferFlange type

Tech Support