(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

For Chemical Liquids, Air Operated Type, Insert Bushing Integrated Fitting Manifold and Valve for Manifold (Part Numbers)

For Chemical Liquids, Air Operated Type, Insert Bushing Integrated Fitting Manifold and Valve for Manifold

They are the manifold base and manifold valve of High-Purity Chemical Liquid Valve Air Operated, Insert Bushing Integrated Fitting Type, LVC Series.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LVC32A-S11

Part Number
LVC32A-S11
Part NumberMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Tube Dia. Orifice Dia.
(Ø)
Option Body material Detailed type Functions Pilot port thread type Body size Number of stations End plate material P port, L side connection tube size P port, R side connection tube size
1 Piece(s) 15 Day(s) Air Operating TypeChemicalHigh Corrosion Resistance[Others] Double actingTube ConnectionØ9.528NonePFAManifold valveStandardRc 1/83-PPS--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LVC32A-S11 in the For Chemical Liquids, Air Operated Type, Insert Bushing Integrated Fitting Manifold and Valve for Manifold series.

Products like this...

Part Number
LLC2A-02-S0008
LLC2A-02-S0010
LLC2A-02-S06
LVC40A-S10
LVC40A-S10-1
LVC40A-S10-F
Part NumberMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Tube Dia. Orifice Dia.
(Ø)
Option Body material Detailed type Functions Pilot port thread type Body size Number of stations End plate material P port, L side connection tube size P port, R side connection tube size
1 Piece(s) 15 Day(s) [Related Components] Related components--------Manifold base--22-Plugø8 × ø6
1 Piece(s) 15 Day(s) [Related Components] Related components--------Manifold base--22-Plugø10 × ø8
1 Piece(s) 31 Day(s) [Related Components] Related components--------Manifold base--22-ø6 × ø4Same size on L and R sides
1 Piece(s) 15 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally ClosedTube ConnectionØ10-NonePFAManifold valveStandardRc 1/84-PPS--
1 Piece(s) 15 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally ClosedTube ConnectionØ10-With flow rate adjustmentPFAManifold valveStandardRc 1/84-PPS--
1 Piece(s) 15 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally ClosedTube ConnectionØ10-NonePFAManifold valveStandardRc 1/84-PVDF--

Tech Support