(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Chemical Liquid Valve Compact, Compact, Air-Operated Type, Insert Bushing Type, Joint-Integrated Type (Part Numbers)

Chemical Liquid Valve Compact, Compact, Air-Operated Type, Insert Bushing Type, Joint-Integrated Type

[Features]
・ Compact and space saving
Pipe direction dimension MAX. 29% shorter than the conventional integrated fitting type LVC series
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
・ Low dust generation piston damper
・ Long life buffer resistant to back pressure
・ Different diameter sizes are selectable due to Hyper Fitting

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LVD20-V05-F1

Part Number
LVD20-V05-F1
Part NumberMinimum order quantityVolume DiscountDays to ShipSwitching Type Tube Dia. Orifice Dia.
(Ø)
Option Functions Pilot port thread type B port size Pilot port position End plate material Seal/buffer material Actuator material
1 Piece(s) 20 Day(s) Normally Closedø4.76-With flow rate adjustmentStandardRc 1/8Same size as A/B port1PVDFFKMPVDF

Loading...

  1. 1

Basic Information

Type Air Operating Type Applicable Fluid Chemical Operating Environment Standard
Connection Type Tube Connection Body material PFA

Please check the type/dimensions/specifications of the part LVD20-V05-F1 in the Chemical Liquid Valve Compact, Compact, Air-Operated Type, Insert Bushing Type, Joint-Integrated Type series.

Products like this...

Part Number
LVD10-S032
LVD10-S032-1
LVD10-S04
LVD20-V05-FN1
LVD20-V06-F
LVD20-V06-F1
Part NumberMinimum order quantityVolume DiscountDays to ShipSwitching Type Tube Dia. Orifice Dia.
(Ø)
Option Functions Pilot port thread type B port size Pilot port position End plate material Seal/buffer material Actuator material
1 Piece(s) 15 Day(s) Normally ClosedØ3-NoneStandardM5 × 0.8Same size as A/B port1PPS-PPS
1 Piece(s) 15 Day(s) Normally ClosedØ3-With flow rate adjustmentStandardM5 × 0.8Same size as A/B port1PPS-PPS
1 Piece(s) 20 Day(s) Normally ClosedØ4-NoneStandardø4 quick-connect fittingSame size as A/B port1PPS-PPS
1 Piece(s) 20 Day(s) Normally Closedø4.76-With flow rate adjustmentStandardRc 1/8Same size as A/B port1PVDFEPDMPVDF
1 Piece(s) 15 Day(s) Normally ClosedØ6-NoneStandardRc 1/8Same size as A/B port1PVDFFKMPVDF
1 Piece(s) 15 Day(s) Normally ClosedØ6-With flow rate adjustmentStandardRc 1/8Same size as A/B port1PVDFFKMPVDF

Tech Support