(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Direct Operated 2-Port Solenoid Valve Compatible With Rechargeable Batteries 25A-VX21/22/23 Series (Part Numbers)

Direct Operated 2-Port Solenoid Valve Compatible With Rechargeable Batteries 25A-VX21/22/23 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-VX232HZ2G

Product Specifications

Part number display method

■For air

Part number display method 01 for Direct acting 2-port solenoid valve compatible with rechargeable battery, 25A-VX21/22/23 Series
 

■For water / oil / medium vacuum

Part number display method 02 for Direct acting 2-port solenoid valve compatible with rechargeable battery, 25A-VX21/22/23 Series

* The specifications and drawing of 25A- are the same as the standard product.

Common Specifications

  • Valve type: N.C.
  • Sealing material for air: NBR / for water: For NBR/oil/ medium vacuum: FKM
  • Coil insulation type: Type B
  • Thread type: Rc
Part Number
25A-VX232HZ2G
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Fluid Operating Environment Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Voltage Sealing materials Option Body material Bracket Lead wire electrical entry Body size Specifications
1 Piece(s) 15 Day(s) WaterDust Resistant / Jet Proof Type[Rc (R)] Rc1/4-5220 V ACNBRNoneSUSNoneDIN terminal (With surge voltage suppressor)3With light

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Switching Type Normally Closed Driving Type Linear Motion Type

Please check the type/dimensions/specifications of the part 25A-VX232HZ2G in the Direct Operated 2-Port Solenoid Valve Compatible With Rechargeable Batteries 25A-VX21/22/23 Series series.

Products like this...

Part Number
25A-VX210AAZXB
25A-VX210AF
25A-VX210AFXB
25A-VX232HZ2GXB
25A-VX232JAXB
25A-VX232KA
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Fluid Operating Environment Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Voltage Sealing materials Option Body material Bracket Lead wire electrical entry Body size Specifications
1 Piece(s) 15 Day(s) AirNo oil / Dust Resistant / Jet Proof Type[Rc (R)] Rc1/8---NBROil-freeAluminumWith BracketGrommet1None
1 Piece(s) 15 Day(s) AirDust Resistant / Jet Proof Type[Rc (R)] Rc1/8---NBRNoneAluminumNoneGrommet (With surge voltage suppressor)1None
1 Piece(s) 15 Day(s) AirDust Resistant / Jet Proof Type[Rc (R)] Rc1/8---NBRNoneAluminumWith BracketGrommet (With surge voltage suppressor)1None
1 Piece(s) 15 Day(s) WaterDust Resistant / Jet Proof Type[Rc (R)] Rc1/4-5220 V ACNBRNoneSUSWith BracketDIN terminal (With surge voltage suppressor)3With light
1 Piece(s) 15 Day(s) WaterDust Resistant / Jet Proof Type[Rc (R)] Rc1/4-8-NBRNoneSUSWith BracketGrommet3None
1 Piece(s) 15 Day(s) WaterDust Resistant / Jet Proof Type[Rc (R)] Rc1/4---NBRNoneSUSNoneGrommet3None

Tech Support