(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Membrane Air Dryer Single Type Clean Series 10-IDG Series (Part Numbers)

Membrane Air Dryer Single Type Clean Series 10-IDG Series

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-IDG5-02B-S

Drawing

10-IDG3, 5/10-IDG3H, 5H

Membrane air dryer, single unit type, clean series, 10-IDG series, drawing 1

10-IDG10, 10H

Membrane air dryer, single unit type, clean series, 10-IDG series, drawing 2

10-IDG20, 20H

Membrane air dryer, single unit type, clean series, 10-IDG series, drawing 3

Product Specifications

Part number display method

Membrane air dryer, single unit type, clean series, 10-IDG series, part number display method

Standard specifications (Single unit type)

■Standard dew point: -20°C

Part numberStandard dew point -20°C
10-IDG310-IDG510-IDG1010-IDG2010-IDG6010-IDG7510-IDG100
Range of operating conditionsOperating fluid ^*1)Compressed Air
Inlet air pressure (MPa)0.3 to 0.850.3 to 1.0
Inlet air temperature °C-5 to +55 (No freezing)-5 to +50 (no freezing)
Ambient temperature °C-5 to +55 (No freezing)-5 to +50 (no freezing)
Standard performanceOutlet air atmospheric pressure dew point °C-20
Standard performance conditionsInlet air flow rate L/min (ANR)^*2)31621252507259001,190
Outlet air flow rate L/min (ANR)25501002006007501,000
Purge air flow rate L/min (ANR)^*3)6122550125150190
Inlet air pressure (MPa)0.7
Inlet air temperature °C25
Inlet air saturation temperature °C25
Ambient temperature °C25
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Pipe connection diameter1/8·1/41/4·3/83/8·1/21/2
Weight (kg) (with bracket)0.3 (0.36)0.5 (0.58)0.78 (0.88)1.67 (1.82)1.67 (1.82)1.72 (1.87)
Cleanliness class (ISO Class)Class 3

*1) There is no inflow of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3) Includes 1 L/min (ANR) of purge air flow rate (at 0.7 MPa inlet air pressure) for the dew point indicator. (Excluding 10-IDG3 and 10-IDG5)

■Standard dew point: -15°C / H type

Part numberStandard dew point -15°C
10-IDG3H10-IDG5H10-IDG10H10-IDG20H10-IDG60H10-IDG75H10-IDG100H
Range of operating conditionsOperating fluid ^*1)Compressed Air
Inlet air pressure (MPa)0.3 to 0.850.3 to 1.0
Inlet air temperature °C-5 to +55 (No freezing)-5 to +50 (no freezing)
Ambient temperature °C-5 to +55 (No freezing)-5 to +50 (no freezing)
Standard performanceOutlet air atmospheric pressure dew point °C-15
Standard performance conditionsInlet air flow rate L/min (ANR)^*2)28561112226658301,110
Outlet air flow rate L/min (ANR)25501002006007501,000
Purge air flow rate L/min (ANR)^*3)3611226580110
Inlet air pressure (MPa)0.7
Inlet air temperature °C25
Inlet air saturation temperature °C25
Ambient temperature °C25
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Pipe connection diameter1/8·1/41/4·3/83/8·1/21/2
Weight (kg) (with bracket)0.3 (0.36)0.5 (0.58)0.78 (0.88)1.67 (1.82)1.67 (1.82)1.72 (1.87)
Cleanliness class (ISO Class)Class 3

*1) There is no inflow of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3) Includes 1 L/min (ANR) of purge air flow rate (at 0.7 MPa inlet air pressure) for the dew point indicator. (Excluding 10-IDG3H and 10-IDG5H)

Part Number
10-IDG5-02B-S
Part NumberMinimum order quantityVolume DiscountDays to ShipType Air Inlet Flow
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Accessory Flow Direction Dew Point Checker
1 Piece(s) 15 Day(s) Dryer50-20[Rc(R)] Rc1/4[Rc(R)] Rc1/45With BracketFlow direction (Left to Right)With dew point indicator

Loading...

  1. 1

Basic Information

Method Hollow Fiber Type Shape Standard Inlet Air Temperature(℃) 25

Please check the type/dimensions/specifications of the part 10-IDG5-02B-S in the Membrane Air Dryer Single Type Clean Series 10-IDG Series series.

Products like this...

Part Number
10-IDG3-01B-S
10-IDG3-02-S
10-IDG3-02B-S
10-IDG5-F02B
10-IDG50-02
11-MHR2-10E
Part NumberMinimum order quantityVolume DiscountDays to ShipType Air Inlet Flow
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Accessory Flow Direction Dew Point Checker
1 Piece(s) 15 Day(s) Dryer25-20[Rc(R)] Rc1/8[Rc(R)] Rc1/83With BracketFlow direction (Left to Right)With dew point indicator
1 Piece(s) 15 Day(s) Dryer25-20[Rc(R)] Rc1/4[Rc(R)] Rc1/43No (Standard)Flow direction (Left to Right)With dew point indicator
1 Piece(s) 15 Day(s) Dryer25-20[Rc(R)] Rc1/4[Rc(R)] Rc1/43With BracketFlow direction (Left to Right)With dew point indicator
1 Piece(s) 15 Day(s) Dryer50-20G1/4G1/45With BracketFlow direction (Left to Right)No (Standard)
1 Piece(s) 80 Day(s) -500-20[Rc(R)] Rc1/4[Rc(R)] Rc1/4-No (Standard)Flow direction (Left to Right)No (Standard)
1 Piece(s) 20 Day(s) Dryer25-15[Rc(R)] Rc1/8[Rc(R)] Rc1/83With BracketFlow direction (Left to Right)No (Standard)

Tech Support