(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Remote Type Pressure Sensor for Small Pneumatic Clean Series 10-PSE540 Series (Part Numbers)

Remote Type Pressure Sensor for Small Pneumatic Clean Series 10-PSE540 Series

[10-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

11-MHZ2-25D-M9BVL

Part Number
11-MHZ2-25D-M9BVL
Part NumberMinimum order quantityVolume DiscountDays to ShipPipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Type Connecting Tube Diameter Liquid contact parts material Rated Pressure Range Option Accuracy
(%F.S.)
Female thread compatible
1 Piece(s) 31 Day(s) [Threads] Male thread (with female thread)[Rc (R)] R[1/8] 1/8Negative Pressure-Resin + Metal0 to -101 kPaWithout connector±2With M5 female thread

Loading...

  1. 1

Basic Information

Type Pressure Sensor Fluid Type Air Sensor, Monitor Structure Separated sensor
Output Method Analog Analog Output Specification Voltage Fluid Characteristics Noncorrosive / Incombustible
Number of Input Points 1 Number of Output Points 1 Analog Voltage Output(V) 1-5V
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Acquired Standards CE
Protection Structure IP40

Please check the type/dimensions/specifications of the part 11-MHZ2-25D-M9BVL in the Remote Type Pressure Sensor for Small Pneumatic Clean Series 10-PSE540 Series series.

Products like this...

Part Number
10-PSE543A-IM5H
10-PSE543A-R04-C2
11-MHZ2-10D-M9NLS
11-MHZ2-25D-M9BVLS
11-MHZ2-25D-M9BVZ
11-MHZ2-25D-M9BW
Part NumberMinimum order quantityVolume DiscountDays to ShipPipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Type Connecting Tube Diameter Liquid contact parts material Rated Pressure Range Option Accuracy
(%F.S.)
Female thread compatible
1 Piece(s) 15 Day(s) Female ThreadM[5] M5Compound Pressure-Resin + Metal-100 to 100 kPaWithout connector±1M5 female thread through type (With mounting hole)
1 Piece(s) 15 Day(s) [One-Touch Couplings] One-Touch Couplings--Compound Pressure[4] 4[Resin] PBT-100 to 100 kPa1 connector for connecting the pressure sensor controller±1-
1 Piece(s) 15 Day(s) [Threads] Male threadMM5x0.8Compound Pressure-Resin + Metal-100 to 100 kPaWithout connector±2-
1 Piece(s) 15 Day(s) Female ThreadM[5] M5Negative Pressure-Resin + Metal0 to -101 kPaWithout connector±1M5 female thread through type (With mounting hole)
1 Piece(s) 15 Day(s) [Threads] Male threadMM5x0.8Negative Pressure-Resin + Metal0 to -101 kPa1 connector for connecting the pressure sensor controller±1-
1 Piece(s) 15 Day(s) [One-Touch Couplings] One-Touch Couplings--Negative Pressure[4] 4[Resin] PBT0 to -101 kPa1 connector for connecting the pressure sensor controller±1-

Tech Support