(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Port Solenoid Valve, Elastic Seal, Pilot / Poppet Type, Base Mounted, Rechargeable Battery Compatible (Part Numbers)

3-Port Solenoid Valve, Elastic Seal, Pilot / Poppet Type, Base Mounted, Rechargeable Battery Compatible

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-VP544T-5DZ1-03A

 
Part Number
25A-VP544T-5DZ1-03A
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Valve specifications Functions
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedDC24VDirect[Rc (R)] Rc3/80.2 to 0.72InternalWith energy saving circuit-Non-locking, push typeWith indicator light and surge voltage suppressorVP500Standard type (0.7 MPa)

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Number of Solenoids Single Specifications Lubrication Free
Status at Power Off Self-Recovery (Spring Return) Plumbing Sub-Base Plumbing Type Solenoid Valves
Driving Type Pilot Type Poppet Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 25A-VP544T-5DZ1-03A in the 3-Port Solenoid Valve, Elastic Seal, Pilot / Poppet Type, Base Mounted, Rechargeable Battery Compatible series.

Products like this...

Part Number
25A-VP344-1D1-B
25A-VP344-1DZ1-02A
25A-VP344-1DZ1-A
25A-VP744-1DZ1-04A
25A-VP744-1Y1-04A
25A-VP744-4DZ1-04A
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Valve specifications Functions
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Normally OpenAC100VManifold Base--0.2 to 0.7-InternalStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorVP300Standard type (0.7 MPa)
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedAC100VDirect[Rc (R)] Rc1/40.2 to 0.70.9InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorVP300Standard type (0.7 MPa)
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Normally ClosedAC100VManifold Base--0.2 to 0.7-InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorVP300Standard type (0.7 MPa)
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedAC100VDirect[Rc (R)] Rc1/20.2 to 0.73.3InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorVP700Standard type (0.7 MPa)
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedAC100VDirect[Rc (R)] Rc1/20.2 to 0.73.3InternalStandardDIN (EN175301-803) terminal with connectorNon-locking, push typeWithout indicator light / surge voltage suppressorVP700Standard type (0.7 MPa)
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedAC220VDirect[Rc (R)] Rc1/20.2 to 0.73.3InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorVP700Standard type (0.7 MPa)

Tech Support