(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-port solenoid valve, Pilot type elastic seal, clean series 10-SYJ300 series (Part Numbers)

3-port solenoid valve, Pilot type elastic seal, clean series 10-SYJ300 series

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-SYJ314M-5LNZ-M5

Drawing

Direct piping type

Grommet (G), (H): 10-SYJ3□2M-□G/H□□-M3

3-port solenoid valve, pilot type, rubber seal, clean series, 10-SYJ300 series, drawing 1

Base Mounting Type (with Sub-Plate)

Grommet (G), (H): 10-SYJ3□4M-□G/H□□-M5

3-port solenoid valve, pilot type, rubber seal, clean series, 10-SYJ300 series, drawing 2
 

* [] is for AC

Product Specifications

Part number display method

3-port solenoid valve, pilot type, rubber seal, clean series, 10-SYJ300 series, part number display method

*) When ordering a body ported type solenoid valve with a single unit, the manifold mounting screw and gasket are not included, so please order separately if necessary.

Specifications

Operating fluidAir
Operating pressure range MPaInternal Pilot Type0.15 to 0.7
Ambient and operating fluid temperatures °C-10 to +50 (No freezing.)
*1) Response time ms (At 0.5 MPa)15 or less
Maximum Operating Frequency Hz10
Manual (Manual Operation)Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodCommon exhaust type for main valve and pilot valve
LubricationNot required
Mounting orientationFree
*2) Impact resistance / vibration resistance m/s^2150/30
Protective structureDust-proof (*M8 connector is IP65)

*Based on IEC60529.
*1) Based on dynamic performance test, JIS B 8374-1981. (Coil temperature of 20°C, at rated voltage, without surge voltage suppressor)
*2) Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)

Flow Rate Characteristics / Weight List

Valve part numberSwitching methodPipe connection diameterFlow rate characteristicsEffective Cross-Sectional Area
mm^2
^*) Weight g
1→2 (P→A)2→3 (A→R)GrommetL, M plug connectorM8 connector
C [dm^3/(s*bar)]bCvC [dm^3/(s*bar)]bCv
Direct piping type10-SYJ312MN.C.M3 × 0.50.9323337
10-SYJ322MN.O.
Base Mounting Type (with Sub-Plate)10-SYJ314MN.C.M5 × 0.80.410.180.0860.350.330.08653 (32)54 (33)58 (37)
10-SYJ324MN.O.0.360.310.0890.360.310.089

*) Value for DC. For AC, add 1 g. Values in parentheses are values without sub-plates.

Part Number
10-SYJ314M-5LNZ-M5
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM5Sub-Base Plumbing0.086Non-LockingStandardL plug connector (without lead wire)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracket

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Number of Solenoids Single Specifications Lubrication Free / Clean Room
Status at Power Off Self-Recovery (Pressure Differential Return) Type Solenoid Valves Driving Type Pilot Type Spool
Pressure Rating(MPa) 0.15 to 0.7 Seal Type Soft Seal Pilot Air Supply Internal
CE compliant Non-compliant Body options Main valve / pilot valve common exhaust type Type Clean series (Relief type)

Please check the type/dimensions/specifications of the part 10-SYJ314M-5LNZ-M5 in the 3-port solenoid valve, Pilot type elastic seal, clean series 10-SYJ300 series series.

Products like this...

Part Number
10-SYJ312M-5GZ-M3-F
10-SYJ312M-5H-M3
10-SYJ312M-5HZ-M3
10-SYJ314M-5LNZD-M5
10-SYJ314M-5LO
10-SYJ314M-5LOD
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM3Direct Plumbing-Non-LockingStandardGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorWith Bracket
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM3Direct Plumbing-Non-LockingStandardGrommet lead wire length: 600 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM3Direct Plumbing-Non-LockingStandardGrommet lead wire length: 600 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracket
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM5Sub-Base Plumbing0.086LockStandardL plug connector (without lead wire)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracket
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold Base--Sub-Base Plumbing-Non-LockingStandardL plug connector (without connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracket
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold Base--Sub-Base Plumbing-LockStandardL plug connector (without connector)Push-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracket

Tech Support