(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Port 3-Position Valve, Base Piping Type VEX3 Series (Part Numbers)

3-Port 3-Position Valve, Base Piping Type VEX3 Series

[Features]
・ Intermediate stop of cylinder with maximum ø125 is possible
・ Power consumption: 1 W
・ 4 manual operation methods
Non-lock push type
Locking type, screwdriver operated
Push-turn locking slotted type
Push-turn locking (manual-operation type)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VEX3221-024DZ1-N

Part Number
VEX3221-024DZ1-N
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Voltage Number of Solenoids Mounting Orientation Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body type Option Body size
1 Piece(s) 15 Day(s) Single UseAC220VDoubleDirect[Rc (R)] Rc1/480 or LessSolenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorPilot solenoid typeSilencer for pilot exhaust (PE)22

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Switching Type 3-Position Closed Center Specifications Lubrication Free
Status at Power Off Self-Recovery (Spring Return) Plumbing Sub-Base Plumbing Seal Type Standard

Please check the type/dimensions/specifications of the part VEX3221-024DZ1-N in the 3-Port 3-Position Valve, Base Piping Type VEX3 Series series.

Products like this...

Part Number
VEX3221-015DZ1
VEX3221-015DZ1-N
VEX3221-015DZD1-N
VEX3221-025D1
VEX3221-025DZ1
VEX3221-025DZ1-N
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Voltage Number of Solenoids Mounting Orientation Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body type Option Body size
1 Piece(s) 15 Day(s) Single UseDC24VDoubleDirect[Rc (R)] Rc1/8-Solenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorPilot solenoid typeNone22
1 Piece(s) 15 Day(s) Single UseDC24VDoubleDirect[Rc (R)] Rc1/8-Solenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorPilot solenoid typeSilencer for pilot exhaust (PE)22
1 Piece(s) 15 Day(s) Single UseDC24VDoubleDirect[Rc (R)] Rc1/8-Solenoid ValvesPilot Type Spool-0.1 to 1ExternalLockDIN terminal / with connectorPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorPilot solenoid typeSilencer for pilot exhaust (PE)22
1 Piece(s) 15 Day(s) Single UseDC24VDoubleDirect[Rc (R)] Rc1/480 or LessSolenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeNonePilot solenoid typeNone22
1 Piece(s) 15 Day(s) Single UseDC24VDoubleDirect[Rc (R)] Rc1/480 or LessSolenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorPilot solenoid typeNone22
1 Piece(s) 15 Day(s) Single UseDC24VDoubleDirect[Rc (R)] Rc1/480 or LessSolenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorPilot solenoid typeSilencer for pilot exhaust (PE)22

Tech Support