(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Body Ported, Clean, 10-SY3000/5000/7000/9000 (Part Numbers)

5-Port Solenoid Valve, Body Ported, Clean, 10-SY3000/5000/7000/9000

[10-Series, Clean Series]
· Suitable for clean environment
· It prevents dust generation in the cleanroom

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

10-SY3120-1G-C6-F2

Drawing

*Values in [ ] are for AC.

10-SY3000 series

■2-position single

5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, drawing 01

Grommet (G), (H): 10-SY3120-□G/H□□-C4/C6/N3/N7 (-F2)

■2-position double

5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, drawing 02

Grommet (G), (H): 10-SY3220-□G/H□□-C4/C6/N3/N7 (-F2)

■3-position closed center, exhaust center, pressure center

5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, drawing 03

Grommet (G), (H): 10-SY3320/3420/3520-□G/H□□-C4/C6/N3/N7 (-F2)

10-SY5000 series

■2-position single

5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, drawing 04

Grommet (G), (H): 10-SY5120-□G/H□□-C4/C6/C8/N3/N7/N9 (-F2)

■2-position double

5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, drawing 05

Grommet (G), (H): 10-SY5220-□G/H□□-C4/C6/C8/N3/N7/N9 (-F2)

■3-position closed center, exhaust center, pressure center

5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, drawing 06

Grommet (G), (H): 10-SY5320/5420/5520-□G/H□□-C4/C6/C8/N3/N7/N9□ (-F2)

10-SY7000 series

■2-position single

5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, drawing 07

Grommet (G), (H): 10-SY7120-□G/H□□-C8/C10/N9/N11□ (-F2)

■2-position double

5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, drawing 08

Grommet (G), (H): 10-SY7220-□G/H□□-C8/C10/N9/N11□ (-F2)

■3-position closed center, exhaust center, pressure center

5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, drawing 09

Grommet (G), (H): 10-SY7320/7420/7520-□G/H□□-C8/C10/N9/N11□ (-F2)

10-SY9000 series

■2-position single

5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, drawing 10

Grommet (G), (H): 10-SY9120-□G/H□□-C8/C10/C12/N9/N11□

■2-position double

5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, drawing 11

Grommet (G), (H): 10-SY9220-□G/H□□-C8/C10/C12/N9/N11□

■3-position closed center, exhaust center, pressure center

5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, drawing 12

Grommet (G), (H): 10-SY9320/9420/9520-□G/H□□-C8/C10/C12/N9/N11□

Product Specifications

Part number display method

5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, part number display method 01

Specifications

Series
10-SY300010-SY500010-SY700010-SY9000
Operating fluidAir
Internal pilot operating pressure range (MPa)2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 positions0.2 to 0.7
Ambient and Working Fluid Temperature °C-10 to +50 (No freezing.)
Maximum operating frequency (Hz)2 Position Single, Double10555
3 positions3333
Manual (Manual Operation)Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodCommon exhaust type for main valve and pilot valve
LubricationNot required
Mounting orientationFree
^*) Impact resistance / vibration resistance m/s^2150/30
Protective structureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*) Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)

Solenoid specifications

Electrical EntryGrommet (G)/(H), DIN terminal (D)/(Y), L plug connector (L), M8 connector (W), M plug connector (M)
G, H, L, M, WD, Y
Coil Rated Voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable voltage fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 {With light: 0.4 (0.45 for DIN terminal with light)}
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent power (VA)AC100 V0.78 (With light: 0.81)0.78 (With light: 0.87)
110 V
[115 V]
0.86 (With light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (With light: 0.97)
[0.94 (with light: 1.07)]
200 V1.18 (With light: 1.22)1.15 (With light: 1.30)
220 V
[230 V]
1.30 (With light: 1.34)
[1.42 (with light: 1.46)]
1.27 (With light: 1.46)
[1.39 (with light: 1.60)]
Surge voltage suppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator lightLED (neon bulb for DIN terminal AC)

*110 V AC and 115 V, 220 V AC and 230 V are shared.
* For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15% to +5% of the rated voltage.
* The DIN terminal / M8 connector does not have a power saving circuit.

Flow Rate Characteristics / Weight List

■10-SY3000
5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, flow rate characteristics / weight table 02
■10-SY5000
5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, flow rate characteristics / weight table 03
■10-SY7000
5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series,flow rate characteristics / weight table 04
■10-SY9000
5-port solenoid valve, body ported, single unit, clean series 10-SY3000/5000/7000/9000 series, flow rate characteristics / weight table 05

*Values in ( ) are for the normal position.

Part Number
10-SY3120-1G-C6-F2
Part NumberMinimum order quantityVolume DiscountDays to ShipSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Valve specifications
1 Piece(s) 67 Day(s) or more 2-Position ExhaustAC100V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19Standard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith side bracket10-SY3000

Loading...

  1. 1
 

Basic Information

Number of Ports 5-Port Valve Application Single Use Mounting Orientation Direct
Specifications Lubrication Free / Clean Room Plumbing Direct Plumbing Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal Pilot Air Supply Internal
CE compliant Non-compliant Type Clean series (Relief type)

Tech Support