(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Port Solenoid Valve, Direct Acting Type, Elastic Material Seal, Clean, Large Flow Rate Type (Part Numbers)

3-Port Solenoid Valve, Direct Acting Type, Elastic Material Seal, Clean, Large Flow Rate Type

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-SY113A-5LS-PM3-F

Part Number
10-SY113A-5LS-PM3-F
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket Piping specifications Type of manual operation
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingL-shaped plug connector (With lead length 300 mm)With surge voltage suppressorWith BracketFor body porting of P, R and A portsNon-lock push type

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Number of Solenoids Single Specifications Lubrication Free / Clean Room
Status at Power Off Self-Recovery (Spring Return) Type Solenoid Valves Driving Type Pilot Type Spool
Pressure Rating(MPa) 0 to 0.7 Seal Type Soft Seal CV Value 0.012
Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part 10-SY113A-5LS-PM3-F in the 3-Port Solenoid Valve, Direct Acting Type, Elastic Material Seal, Clean, Large Flow Rate Type series.

Products like this...

Part Number
10-SY113A-5L-PM3
10-SY113A-5L-PM3-F
10-SY113A-5LD-PM3-F
10-SY113A-5LU-M3
10-SY113A-5LU-PM3-F
10-SY113A-5LZ-M3
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing Lead wire electrical entry Indicator light / Surge voltage suppressor Bracket Piping specifications Type of manual operation
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingL-shaped plug connector (With lead length 300 mm)Without indicator light / surge voltage suppressorNo bracketFor body porting of P, R and A portsNon-lock push type
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingL-shaped plug connector (With lead length 300 mm)Without indicator light / surge voltage suppressorWith BracketFor body porting of P, R and A portsNon-lock push type
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingL-shaped plug connector (With lead length 300 mm)Without indicator light / surge voltage suppressorWith BracketFor body porting of P, R and A portsPush-turn locking driver operation type
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold BaseMM3Direct PlumbingL-shaped plug connector (With lead length 300 mm)With indicator light and surge voltage suppressor (non-polar type)No bracketFor manifoldNon-lock push type
1 Piece(s) 15 Day(s) Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingL-shaped plug connector (With lead length 300 mm)With indicator light and surge voltage suppressor (non-polar type)With BracketFor body porting of P, R and A portsNon-lock push type
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold BaseMM3Direct PlumbingL-shaped plug connector (With lead length 300 mm)With indicator light and surge voltage suppressorNo bracketFor manifoldNon-lock push type

Tech Support