(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

UL Standard Compliant Product, 3-Port Solenoid Valve, Base Piping Type, Single Unit SY300/500 Series (Part Numbers)

UL Standard Compliant Product, 3-Port Solenoid Valve, Base Piping Type, Single Unit SY300/500 Series

[Features]UL standard compatible, 3 port solenoid valve, Base piping type.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

30-SY515-5L

Part Number
30-SY515-5L
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Number of Solenoids Mounting Orientation Status at Power Off Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Valve specifications Port pipe connection port diameter (subplate)
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNon-compliantNoneSY5000-

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Voltage DC24V Specifications Lubrication Free
Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 30-SY515-5L in the UL Standard Compliant Product, 3-Port Solenoid Valve, Base Piping Type, Single Unit SY300/500 Series series.

Products like this...

Part Number
30-SY315-5G
30-SY315-5HZE
30-SY315-5L
30-SY515-5LNZE
30-SY515-5LOUD-Q
30-SY515-5LOZ
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Number of Solenoids Mounting Orientation Status at Power Off Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Valve specifications Port pipe connection port diameter (subplate)
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNon-compliantNoneSY3000-
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardGrommet (Lead length 600 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNon-compliantNoneSY3000-
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNon-compliantNoneSY3000-
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardL plug connector (without lead wire)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNon-compliantNoneSY5000-
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardL plug connector (without connector)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor (non-polar type)CE compliant productNoneSY5000-
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardL plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressorNon-compliantNoneSY5000-

Tech Support