(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000 (Part Numbers)

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000

CSA standard compliant, 5-port solenoid valve pilot type metal seal non-plug-in type.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

30-VFS3110R-5DZC-03

 
Part Number
30-VFS3110R-5DZC-03
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Body options Type of manual operation
1 Piece(s) 15 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/840 to 2001.8ExternalWith indicator light and surge voltage suppressorSide portedStandardLocking type (lever)

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Pressure Rating(MPa) 0.1 to 1.0
Seal Type Standard Lead wire electrical entry DIN terminal Body type Non plug-in sub-plate

Please check the type/dimensions/specifications of the part 30-VFS3110R-5DZC-03 in the CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000 series.

Products like this...

Part Number
30-VFS3110-2DZ-02
30-VFS3110-2DZ-03
30-VFS3110-3DZ
30-VFS3111-1DZ
30-VFS3111-5DZ
30-VFS3111-5DZ-02
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Body options Type of manual operation
1 Piece(s) 15 Day(s) Single Use2-Position ExhaustAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/440 to 1401.4InternalWith indicator light and surge voltage suppressorSide portedStandardNon-locking push type (flush type)
1 Piece(s) 15 Day(s) Single Use2-Position ExhaustAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/840 to 2001.8InternalWith indicator light and surge voltage suppressorSide portedStandardNon-locking push type (flush type)
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Exhaust110/120 V AC[Single] SingleManifold Base-Self-Recovery (Spring Return)---InternalWith indicator light and surge voltage suppressor-StandardNon-locking push type (flush type)
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position ExhaustAC100V[Single] SingleManifold Base-Self-Recovery (Spring Return)---InternalWith indicator light and surge voltage suppressor-Direct manualNon-locking push type (flush type)
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Spring Return)---InternalWith indicator light and surge voltage suppressor-Direct manualNon-locking push type (flush type)
1 Piece(s) 15 Day(s) Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/440 to 1401.8InternalWith indicator light and surge voltage suppressorSide portedDirect manualNon-locking push type (flush type)

Tech Support