(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Elastic Seal, VFR4000 (Part Numbers)

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Elastic Seal, VFR4000

CSA standard compliant, 5-port solenoid valve pilot type elastic seal non-plug-in type.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

30-VFR4340R-5D-04F

 
Part Number
30-VFR4340R-5D-04F
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor
1 Piece(s) 15 Day(s) Single Use3-Position Closed CenterDC24VDoubleDirectGSelf-Recovery (Spring Return)1/280 to 30002 to 0.93.5ExternalNon-LockingNon-locking, push typeNone

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
Lead wire electrical entry DIN terminal Piping specifications Side ported

Please check the type/dimensions/specifications of the part 30-VFR4340R-5D-04F in the CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Elastic Seal, VFR4000 series.

Products like this...

Part Number
30-VFR4140-3DZ
30-VFR4140-3DZ-04N
30-VFR4140-3DZC
30-VFR4440-1DZ
30-VFR4440-5DZ
30-VFR4440-5DZ-03
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Exhaust110/120 V AC[Single] SingleManifold Base-Self-Recovery (Spring Return)--02 to 0.9-InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor
1 Piece(s) 15 Day(s) Single Use2-Position Exhaust110/120 V AC[Single] SingleDirectNPTSelf-Recovery (Spring Return)1/280 to 30002 to 0.93.8InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor
1 Piece(s) 15 Day(s) Unit for Manifold Mounting2-Position Exhaust110/120 V AC[Single] SingleManifold Base-Self-Recovery (Spring Return)--02 to 0.9-InternalLockLocking type C (lever)None
1 Piece(s) 15 Day(s) Unit for Manifold Mounting3-Position Exhaust CenterAC100VDoubleManifold Base-Self-Recovery (Spring Return)--02 to 0.9-InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor
1 Piece(s) 15 Day(s) Unit for Manifold Mounting3-Position Exhaust CenterDC24VDoubleManifold Base-Self-Recovery (Spring Return)--02 to 0.9-InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor
1 Piece(s) 15 Day(s) Single Use3-Position Exhaust CenterDC24VDoubleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/850 to 30002 to 0.93.2InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressor

Tech Support