(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Cylinder, Standard Type, Double Acting, Single Rod, C75 Series (Part Numbers)

Air Cylinder, Standard Type, Double Acting, Single Rod, C75 Series

A standard type double acting single rod air cylinder.
[Features]
· Set the part number with mounting support bracket, rod end bracket, and auto switch
· Contributes to labor-hour reduction by saving time and effort of arranging cylinders and metal fittings separately
· Easy fine adjustment of auto switch position
· Improved visibility of indicator lamp by making switch bracket transparent

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

CD75E32-240C-B

Drawing

C□75E

Air cylinder, standard type, double acting single rod, C75 series, drawing 1

Double-side boss type (rubber cushion / air cushion)

C□75F

Air cylinder, standard type, double acting single rod, C75 series, drawing 2

Boss-cut basic type (rubber cushion)

C□75Y

Air cylinder, standard type, double acting single rod, C75 series, drawing 3

Head cover axial port (rubber cushion)

Product Specifications

Part number display method

Air cylinder, standard type, double acting single rod, C75 series, part number display example

Specifications

Tube inner diameter (mm)3240
ModelPneumatic type
Operating methodDouble acting single rod
Operating fluidAir
Guaranteed pressure resistant1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressureRubber cushion0.05 MPa
Air cushion0.05 MPa
Ambient and fluid temperaturesWithout auto switch: -20 to +80°C (no freezing)
With auto switch: -10 to +60°C (no freezing)
LubricationNot required (lubrication-free)
Stroke length tolerance0 to +1.4 mm
Operating piston speed50 to 1,500 mm/s
CushionRubber cushion
Air cushion
Allowable Kinetic EnergyRubber cushion0.65J1.2J
Air cushion1.07J2.35J

Standard table

Unit: mm

C□75E

Air cylinder, standard type, double acting single rod, C75 series, standard table 1

C□75F/C□75Y

Air cylinder, standard type, double acting single rod, C75 series, standard table 2
Part Number
CD75E32-240C-B
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Head cover type
(℃)
Specifications Support bracket Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Accessories
1 Piece(s) Quote -240Air cushionDouble-side bossedBuilt-in magnetNoneWithout switchNoneNoneBand mountingN/A

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard Bellows None
Custom-made Specifications None

Please check the type/dimensions/specifications of the part CD75E32-240C-B in the Air Cylinder, Standard Type, Double Acting, Single Rod, C75 Series series.

Products like this...

Part Number
C75E32-160
C75E32-200
C75E32-25
CD75E32-25-B
CD75E32-250-B
CD75E32-25C-B
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Head cover type
(℃)
Specifications Support bracket Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Accessories
1 Piece(s) 31 Day(s) -160Rubber cushionDouble-side bossedWithout magnetNoneWithout switchNoneNoneN/AN/A
1 Piece(s) 31 Day(s) -200Rubber cushionDouble-side bossedWithout magnetNoneWithout switchNoneNoneN/AN/A
1 Piece(s) 31 Day(s) -25Rubber cushionDouble-side bossedWithout magnetNoneWithout switchNoneNoneN/AN/A
1 Piece(s) 31 Day(s) -25Rubber cushionDouble-side bossedBuilt-in magnetNoneWithout switchNoneNoneBand mountingN/A
1 Piece(s) 31 Day(s) -250Rubber cushionDouble-side bossedBuilt-in magnetNoneWithout switchNoneNoneBand mountingN/A
1 Piece(s) 31 Day(s) -25Air cushionDouble-side bossedBuilt-in magnetNoneWithout switchNoneNoneBand mountingN/A

Tech Support