(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cylinder With Lock, Double Acting, Single Rod / Double Rod, CP96N Series

Cylinder With Lock, Double Acting, Single Rod / Double Rod, CP96N Series

[Features]
· Manual lock can be opened and held with only a hex key, making it easy to attach to a device
· The lock unit and cylinder can be separated, improving maintainability
· 15% improvement in holding power
· High stop accuracy ±1 mm or less
· Overall length reduced by up to 27.5 mm

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP96NB32-100CJ
CP96NB32-100CJW
CP96NDF32-80CJW
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Rod Operation Method Type of Mount Support
1 Piece(s) Quote 100Single RodsBasic type
1 Piece(s) Quote 100Double rodBasic type
1 Piece(s) Quote 80Double rodRod-end flange type

Loading...

  1. 1

Basic Information

Main Body Shape Standard Cylinder Operation Method Double Acting Additional Function With fall prevention function / With Intermediate Stop Function
Environment, Applications Standard Cushion Air cushions on both sides + damper cushions Swinging Receiving Metal Without bracket
Rod Tip Shape No bracket Bellows Nylon tarpaulin (one-side)

Tech Support